StarTech.com

Dual-Bay 2.5” SATA SSD / HDD Rack for 3.5” Bay - Trayless - RAID

Easily connect and hot swap two 2.5 in. SATA hard drives or SSDs through a single 3.5 in. front bay

Product ID: HSB225S3R

  • SATA III (6Gbps) drive interface, compatible with SATA I, II and III
  • Increase drive capacity, performance, or data redundancy, with multiple RAID modes: RAID 0, RAID 1, spanning
  • Supports up to two 2.5” SATA SSD/HDDs
View More
  • Front-mount bay design for installation into any standard 3.5" front bay
  • Trayless design, with hot-swappable bays, makes it easy to swap drives in and out of the mobile rack
  • Well-built, durable aluminum construction
  • LED indicators for power and activity, to easily monitor your hard drives
  • 50,000 insertion rating
  • Single SATA data and power connection
96,99 € EUR exc VAT
104,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1092R
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in
Fan(s) No
Front Door Key Lock No
Interface SATA
Number of 2.5 inch bays 2
Number of Drives 2
Supported Drive Height(s) 5mm
7mm
9.5mm
Performance
Hot Swap Capability Yes
Insertion Rating 50,000
Port Multiplier Yes
RAID Yes
S.M.A.R.T. Support Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
TRIM Support Yes
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - 22 pin SATA Data + Power (7 + 15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin, PWM)
1 - 7 pin SATA Data Receptacle
Indicators
LED Indicators 2 - Link/Activity/Error
Environmental
Humidity 5% ~ 65%
Operating Temperature 0⁰C to 55⁰C (32°F to 131°F)
Storage Temperature -20⁰C to 55⁰C (-4°F to 131°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 2.5 cm [1 in]
Product Length 14 cm [5.5 in]
Product Width 10.1 cm [4 in]
Weight of Product 220 g [7.8 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 19.8 cm [7.8 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 345 g [12.2 oz]
What's in the Box
Included in Package 1 - mobile rack
1 - SATA data cable
1 - SATA to LP4 adapter
1 - installation screw kit
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
64,79 € inc VAT
Hot-Swap Hard Drive Bay for 2.5
S251BU31REM
Hot-Swap Hard Drive Bay for 2.5" SATA SSD / HDD - USB 3.1 (10Gbps) Enclosure

Use the front bay of your desktop computer or server as a hot-swap drive bay

77,99 € exc VAT
84,23 € inc VAT
Mobile Rack Backplane for 2.5in SATA/SAS Drive
SATSASBP125
Mobile Rack Backplane for 2.5in SATA/SAS Drive

Easily connect and hot swap a SSD or HDD from a 3.5in bay

43,99 € exc VAT
47,51 € inc VAT
4-Bay Mobile Rack Backplane for 2.5in SATA/SAS Drives
SATSASBP425
4-Bay Mobile Rack Backplane for 2.5in SATA/SAS Drives

Hot swap with ease by installing four SSDs/HDDs into one 5.25in bay

118,99 € exc VAT
128,51 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB1SATSASBA
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

53,99 € exc VAT
58,31 € inc VAT
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
HSB3SATSASBA
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays

122,99 € exc VAT
132,83 € inc VAT
4 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
HSB4SATSASBA
4 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Connect and hot swap four 3.5in SATA III or SAS II hard drives to your computer system in three 5.25” bays, with support for transfer speeds up to 6 Gbps

136,99 € exc VAT
147,95 € inc VAT
Dual 2.5
BRACKET225PT
Dual 2.5" SSD/HDD Mounting Bracket for 3.5” Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

8,99 € exc VAT
9,71 € inc VAT
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
12,95 € inc VAT
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
30,23 € inc VAT
Dual-Bay 2.5” to 3.5” SATA Hard Drive Adapter Enclosure with RAID
35SAT225S3R
Dual-Bay 2.5” to 3.5” SATA Hard Drive Adapter Enclosure with RAID

Install two 2.5” SATA drives into a 3.5” drive bay and get increased performance or data redundancy with RAID

80,99 € exc VAT
87,47 € inc VAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5” SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
69,11 € inc VAT
Dual M.2 SATA Adapter with RAID
25S22M2NGFFR
Dual M.2 SATA Adapter with RAID

Install two M.2 SSDs into a 2.5” bay to create high-performance storage with configurable RAID

55,99 € exc VAT
60,47 € inc VAT
Dual-Slot M.2 Drive to SATA Adapter for 2.5
S322M225R
Dual-Slot M.2 Drive to SATA Adapter for 2.5" Drive Bay - RAID

Create high-performance storage with configurable RAID, by installing two M.2 SATA SSDs into a 2.5” SATA interface

59,99 € exc VAT
64,79 € inc VAT

Accessories