StarTech.com

USB 3.0 Internal Multi-Card Reader with UHS-II Support

Turn a 3.5" internal bay on your computer into a fast and versatile memory card reader - for SD, Micro SD, CF, Memory Stick and more

Product ID: 35FCREADBU3

  • USB 3.0 (5 Gbps) multi-card reader transfers video, images and files at ultra-fast speeds
  • Supports UHS-II with transfer speeds of up to 312 MB/s
  • Multi-card reading and writing for most standard cards, including: SecureDigital®, Micro SD, Compact Flash®, Memory Stick® and more
View More
  • High Capacity/eXtended Capacity support
  • 5-slot design allows simultaneous file transfers for up to 4 memory cards
  • Powered directly from the USB 3.0 port with front USB access
  • Includes an integrated USB IDC cable
  • No driver or software installation required
51,99 € EUR exc VAT
56,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTS5321
Interface USB 3.0
Number of Drives 2
Performance
Maximum Data Transfer Rate 5 Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDXC (Secure Digital eXtended Capacity)
SDHC (Secure Digital High Capacity)
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
microSDHC (Micro Secure Digital High Capacity)
CF (Compact Flash I/II Card)
HS-MMC, HC-MMC (High Speed/High Capacity Multimedia Card)
MS/MS Pro (Memory Stick/Memory Stick Pro)
MS Duo, MS Pro Duo, MS Pro-HG Duo
HS-MS (High Speed Memory Stick)
MSXC (Memory Stick eXtended Capacity)
MS Micro (Memory Stick Micro)
MS MG (Memory Stick w/ MagicGate)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Drive Connectors 2 - SD / MMC Slot
1 - Memory Stick / Memory Stick Pro Slot
1 - MicroSD
1 - CompactFlash (50 pin) Slot
1 - USB 3.0 A (Fast-Charge, 9 pin)
Host Connectors 1 - IDC (20 pin, USB 3.0, Motherboard Header)
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Power and Access
Environmental
Humidity 15% ~ 85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 24 mm [0.9 in]
Product Length 11.8 cm [4.6 in]
Product Width 10 cm [3.9 in]
Weight of Product 250 g [8.8 oz]
Packaging Information
Package Height 43 mm [1.7 in]
Package Length 16.5 cm [6.5 in]
Package Width 13.8 cm [5.4 in]
Shipping (Package) Weight 312 g [11 oz]
What's in the Box
Included in Package 1 - USB 3.0 memory card reader
4 - mounting screws
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
24,83 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
41,03 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
21,59 € inc VAT

Accessories