StarTech.com

USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

Product ID: FCREADHCU3

  • Compatible with various types of CompactFlash®, SecureDigital® and MemoryStick® flash cards
  • SuperSpeed USB 3.0 host interface standard, which supports transfer rates up to 5 Gbps
  • Powered directly from the USB port
View More
  • Backward compatible with USB 2.0 computer systems
  • Power indicator LED
  • Compact design and lightweight plastic construction
  • No driver or software installation required
37,99 € EUR exc VAT
41,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Genesys Logic - GL3220
Interface USB 3.0
Performance
Memory Media Type CF (Compact Flash I Card)
M2 (Memory Stick Micro)
microSDHC (Micro Secure Digital High Capacity)
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS MG (Memory Stick w/ MagicGate)
MS/MS Pro (Memory Stick/Memory Stick Pro)
MSXC (Memory Stick eXtended Capacity)
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Connector(s)
Connector Type(s) 1 - USB Type-B (9 pin) USB 3.0 Female
External Ports 1 - CompactFlash (50 pin) Slot
1 - Memory Stick / Memory Stick Pro Slot Female
1 - MiniSD / MicroSD / MMC Slot Female
1 - SD / MMC Slot Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power
Power
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 5 DC
Power Consumption (In Watts) 20
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature -40°C to 80°C (-40°F to 176°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2 cm [0.8 in]
Product Length 85 mm [3.3 in]
Product Width 55 mm [2.2 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.3 cm [6.8 in]
Package Quantity 1
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 169 g [6 oz]
What's in the Box
Included in Package 1 - USB 3.0 Card Reader
1 - USB 3.0 Cable
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications