StarTech.com

On-the-Go USB Card Reader for Mobile Devices - Supports SD & Micro SD Cards

Access memory cards using your OTG-enabled smartphone or tablet

Product ID: FCREADU2OTGB

  • Quickly and easily access data stored on SD or Micro-SD cards using your tablet or smartphone
  • Maximize portability with a compact and lightweight card reader that connects directly to your tablet or smartphone
  • Expand the capabilities of your tablet or smartphone by adding a fully functional USB 2.0 port
View More
  • Plug-and-play installation
  • Support for USB OTG (On-the-Go) capable devices
16,99 € EUR exc VAT
18,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Genesys Logic - GL823U
Interface USB 2.0
Performance
Max Drive Capacity Tested with MSD cards up to 64GB
Maximum Data Transfer Rate 480 Mbps
Memory Media Type Mini-SD, Micro-SD (Mini/Micro Secure Digital)
SD/MMC (Secure Digital/Multimedia Card)
Type and Rate USB 2.0 - 480 Mbit/s
UASP Support No
Connector(s)
Connector Type(s) 1 - USB Micro-B (5 pin) Male Output
External Ports 1 - SD / MMC Slot Female Input
1 - MicroSD Female Input
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - OTG Active - Green
1 - SD or Micro SD slot activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 8.5 mm [0.3 in]
Product Length 58 mm [2.3 in]
Product Weight 13 g [0.5 oz]
Product Width 29.5 mm [1.2 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - Micro USB OTG memory card reader
1 - Quick start guide
Drive Installation Fixed
Number of Drives 1
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
11,87 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
41,03 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
21,59 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer -  SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
24,83 € inc VAT
5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,39 € inc VAT
Micro USB OTG (On the Go) to USB Adapter - M/F
UUSBOTGADAP
Micro USB OTG (On the Go) to USB Adapter - M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,39 € inc VAT
5in Right Angle Micro USB to USB OTG Host Adapter M/F
UUSBOTGRA
5in Right Angle Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,39 € inc VAT
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
ASDCOTG
USB OTG Adapter Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider

Turn your ASUS® Transformer Pad into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

11,99 € exc VAT
12,95 € inc VAT
USB OTG Adapter Cable for Samsung Galaxy Tab
SDCOTG
USB OTG Adapter Cable for Samsung Galaxy Tab

Turn your Samsung Galaxy Tab™ into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

3,99 € exc VAT
4,31 € inc VAT
5in White Micro USB to USB OTG Host Adapter M/F
UUSBOTGW
5in White Micro USB to USB OTG Host Adapter M/F

Connect your USB On-The-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

4,99 € exc VAT
5,39 € inc VAT

Accessories