StarTech.com

microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

Product ID: MSDREADU3CA

  • Read and write to a microSD card using any USB-C or USB-A enabled host device
  • Turn your microSD card into a portable USB Type-C thumb drive
  • Works with microSD, microSDHC and microSDXC cards
View More
  • Transfer files, high-resolution images and video with USB 3.0 (5Gbps)
  • Compact, lightweight design for easy portability
  • Plug-and-play installation
  • Backward compatible with USB 2.0, 1.x
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTL5306e
Drive Installation Removable
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Tested up to 64GB
Maximum Data Transfer Rate 5Gbps
Memory Media Type microSD (Micro Secure Digital)
microSDHC (Micro Secure Digital High Capacity)
microSDXC (Micro Secure Digital eXtended Capacity)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support No
Connector(s)
Drive Connectors 1 - MicroSD
Host Connectors 1 - USB Type-C (24 pin) USB 3.0 (5Gbps)
1 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps)
Software
OS Compatibility OS independent; No software or drivers required
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature -20°C to 75°C (-4°F to 167°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.8 cm [0.3 in]
Product Length 40 mm [1.6 in]
Product Width 20 mm [0.8 in]
Weight of Product 5 g [0.2 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 10.2 cm [4 in]
Package Width 74 mm [2.9 in]
Shipping (Package) Weight 24.7 g [0.9 oz]
What's in the Box
Included in Package 1 - microSD to USB 3.0 card reader adapter - USB-C and USB-A
1 - quick install guide
External Ports 1 - microSD Female
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
24,83 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
41,03 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
21,59 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
11,87 € inc VAT

Accessories