StarTech.com

eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA 6 Gbps SSDs/HDDs over eSATA or USB 3.0 with UASP

Product ID: SDOCKU33EBV

  • Supports SATA III & UASP for optimal performance
  • eSATA or USB 3.0 interface options
  • Supports 2.5in and 3.5in form factor SATA hard drives (HDD) and solid state drives (SSD)
View More
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Plug-and-Play and Hot-Swap compatible
66,99 € EUR exc VAT
72,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0 & eSATA
Chipset ID JMicron - JMS561
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0 & eSATA
Number of Drives 1
Performance
4Kn Support Yes
Hot Swap Capability Yes
Max Drive Capacity Currently tested with hard drives up to 6TB 7200 RPM
Maximum Data Transfer Rate 6 Gbps (eSATA)
5 Gbps (USB 3.0)
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
1 - eSATA (7 pin, Data) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity
Power
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 2.0 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Product Height 5.3 cm [2.1 in]
Product Length 13.9 cm [5.5 in]
Product Width 92 mm [3.6 in]
Weight of Product 325 g [11.5 oz]
Packaging Information
Package Height 93 mm [3.7 in]
Package Length 17.1 cm [6.7 in]
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 0.8 kg [1.7 lb]
What's in the Box
Included in Package 1 - USB 3.0/eSATA to SATA III Hard Drive Dock w/UASP
1 - USB 3.0 Cable
1 - eSATA Cable
1 - Universal Power Adapter (NA / EU / UK / AU)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories