StarTech.com

USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

Product ID: S3540BU33E

  • Supports SATA III (6 Gbps) and UASP (5 Gbps) for optimal performance
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
View More
  • USB 3.0 and eSATA cables included
  • Four 3.5" drive bays
  • Built-in cooling fan
257,99 € EUR exc VAT
278,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID JMicron - JMS567
JMicron - JMB575
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan(s) Yes
Fans 1 - 80 mm
Interface USB 3.0 & eSATA
Number of Drives 4
Number of internal 3.5 inch bays 4
Performance
General Specifications Supports 2.5in Solid State Drives (SSD) and Hard Drives (HDD) using a 2.5in to 3.5in drive adapter such as 25SAT35HDD and 25SATSAS35
Hot Swap Capability No
Max Drive Capacity Currently tested with up to 6TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbps (eSATA)
5 Gbps (USB 3.0)
Port Multiplier Yes
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 4 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin, Data) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power LED
4 - HDD Activity LEDs
Power
Input Current 2.5 A
Input Voltage 100 - 240 AC
Output Current 6.5 A
Output Voltage 12V DC
Power Consumption (In Watts) 78
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Product Height 14.3 cm [5.6 in]
Product Length 20 cm [7.9 in]
Product Width 11.4 cm [4.5 in]
Weight of Product 1 kg [2.3 lb]
Packaging Information
Package Height 19.7 cm [7.8 in]
Package Length 28.2 cm [11.1 in]
Package Width 22.2 cm [8.7 in]
Shipping (Package) Weight 2.2 kg [4.9 lb]
What's in the Box
Included in Package 1 - USB 3.0/eSATA 4-Bay 3.5" SATA hard drive enclosure
1 - eSATA cable
1 - USB 3.0 cable
1 - universal power adapter (NA,UK,EU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA 5-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 5-Bay SATA 6 Gbps Enclosure for HDD / SSD
S355BU33ERM
USB 3.0 / eSATA 5-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 5-Bay SATA 6 Gbps Enclosure for HDD / SSD

Connect five hot-swappable 2.5/3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

335,99 € exc VAT
362,87 € inc VAT
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure
S352BU33RER
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure

Connect two hot-swappable 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

166,99 € exc VAT
180,35 € inc VAT

Accessories