StarTech.com

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

Product ID: S251BPU313

  • Create portable external storage for a 2.5” SSD/HDD with USB 3.1 Gen 2 high speed performance
  • Tool-free design and lightweight enclosure for easy portability
  • USB A to Micro B cable for easy compatibility
View More
  • Supports SATA I, II and III (up to 6 Gbps)
  • UASP support for enhanced performance
  • Powered directly from the USB port
  • Backward compatible with USB 3.0, 2.0 and 1.x
36,99 € EUR exc VAT
39,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Material Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 1.5 cm [0.6 in]
Product Length 13.2 cm [5.2 in]
Product Width 88 mm [3.5 in]
Weight of Product 74 g [2.6 oz]
Packaging Information
Package Height 44 mm [1.7 in]
Package Length 13.3 cm [5.2 in]
Package Width 17.8 cm [7 in]
Shipping (Package) Weight 195 g [6.9 oz]
What's in the Box
Included in Package 1 - USB 3.1 to 2.5" SATA HDD enclosure
1 - USB 3.1 A to Micro B cable - 23 inches
1 - drive cushion
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
47,51 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
28,07 € inc VAT
0.5m (1.5ft) Black SuperSpeed USB 3.0 Cable A to Micro B - M/M
USB3AUB50CMB
0.5m (1.5ft) Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Connect a USB 3.0 Micro USB external hard drive to your computer

9,99 € exc VAT
10,79 € inc VAT
Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0
S2510BU33PW
Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

116,99 € exc VAT
126,35 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
30,23 € inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
33,47 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
31,31 € inc VAT
USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD
UNI251BMU33
USB 3.0 Universal 2.5in SATA III or IDE Hard Drive Enclosure with UASP - Portable External SSD / HDD

Turn a 2.5” SATA III or IDE HDD / SSD into an external hard drive that connects to your computer through USB 3.0 with UASP

39,99 € exc VAT
43,19 € inc VAT
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm
S2510BPU337
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

27,99 € exc VAT
30,23 € inc VAT

Accessories