StarTech.com

USB 3.0 to Slimline SATA ODD Enclosure

Turn your Blu-ray or DVD ROM drive into a portable, external disk drive

Product ID: SLSODDU33B

  • Increase the capabilities of your computer by adding external support for a DVD or Blu-ray ROM drive
  • Save time accessing files with USB 3.0 performance
  • Protect your optical disc drive with a solid aluminum housing
View More
  • Maximize portability with this USB powered device
  • Enjoy plug-and-play installation with no software or driver disc required
27,99 € EUR exc VAT
30,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Initio - INIC-3619
Compatible Drive Types Slimline SATA
Drive Installation Fixed
Drive Size 5.25in
Interface USB 3.0
Number of Drives 1
Supported Drive Height(s) 12.7mm
Performance
General Specifications Supports Blu-ray, CD or DVD-ROM drives
Hot Swap Capability Yes
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - Slimline SATA (13 pin, Data & Power) Receptacle
Host Connectors 1 - USB 3.0 Mini-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Some USB hosts may not provide enough power to operate the enclosure with an installed ODD from a single USB port. A USB Y-cable may be required to power the drive.
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Max Drive Height 17.5 mm [0.7 in]
Product Height 2 cm [0.8 in]
Product Length 15 cm [5.9 in]
Product Width 13.6 cm [5.4 in]
Weight of Product 260 g [9.2 oz]
Packaging Information
Package Height 44 mm [1.7 in]
Package Length 15.1 cm [5.9 in]
Package Width 20.8 cm [8.2 in]
Shipping (Package) Weight 399 g [14.1 oz]
What's in the Box
Included in Package 1 - USB 3.0 to Slimline SATA ODD Enclosure
1 - USB 3.0 cable
1 - Installation screw kit
1 - Quick Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6in Slimline SATA to SATA Adapter with Power - F/M
SLSATAADAP6
6in Slimline SATA to SATA Adapter with Power - F/M

Connect a Slimline SATA optical drive up to 6in away from a standard SATA motherboard connection

7,99 € exc VAT
8,63 € inc VAT
12in Slimline SATA to SATA with LP4 Power Cable Adapter
SLSATAF12
12in Slimline SATA to SATA with LP4 Power Cable Adapter

Connect a slimline SATA drive to a standard SATA motherboard connector

6,99 € exc VAT
7,55 € inc VAT

Accessories