StarTech.com

4 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Connect and hot swap four 3.5in SATA III or SAS II hard drives to your computer system in three 5.25” bays, with support for transfer speeds up to 6 Gbps

Product ID: HSB4SATSASBA

  • Solid aluminum construction
  • Key lock design
  • Built-in fan
  • 4 drive bay design
View More
  • Installs in three 5.25" drive bays
  • Trayless design for easier hot swapping
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Support for SAS revision I/II (3.0/6.0 Gbps)
  • Power and Activity LEDs for each drive
  • UL94 - V0 flammability rating
136,99 € EUR exc VAT
147,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 3.5in
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 70 mm
Front Door Key Lock Yes
Interface SATA
SAS
Number of Drives 4
Number of internal 3.5 inch bays 4
Performance
Max Drive Capacity Currently tested with up to 6TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbit/s
Connector(s)
Drive Connectors 4 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 2 - SATA Power (15 pin) Receptacle
4 - SATA (7 pin, Data) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Flammability rating: UL94 - V0
Indicators
LED Indicators 1 - Power LED
1 - Drive 1 Activity LED
1 - Drive 2 Activity LED
1 - Drive 3 Activity LED
1 - Drive 4 Activity LED
Environmental
Humidity 5%~85% RH
Operating Temperature 0°C to 55°C (23°F to 95°F)
Storage Temperature -20°C to 60°C (-4°F to 122°F)
Physical Characteristics
Product Height 12.6 cm [5 in]
Product Length 19.7 cm [7.8 in]
Product Width 14.6 cm [5.7 in]
Weight of Product 1.3 kg [2.8 lb]
Packaging Information
Package Height 18 cm [7.1 in]
Package Length 16.4 cm [6.5 in]
Package Width 25.4 cm [10 in]
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - 4 Drive Trayless 3.5in SATA/SAS Mobile Rack
8 - Installation screws
2 - Drive bay keys
4 - SATA cables
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
64,79 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
28,07 € inc VAT
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
131,75 € inc VAT
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
HSB3SATSASBA
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD

Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays

122,99 € exc VAT
132,83 € inc VAT

Accessories