StarTech.com

Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

Product ID: EC2000S

  • Dual RJ45 Ethernet ports in an ExpressCard/34 adapter
  • Fully compliant with IEEE 802.3, 802.3u, and 802.3ab specifications for 10/100/1000 Mbps connections
  • Supports Full and Half duplex operating modes
View More
  • IEEE 802.1Q VLAN Tagging support
  • Microsoft® NDIS5 Checksum Offload (IPv4, TCP, UDP) and Large Send Offload support
  • Wake-on-LAN (WOL) and Remote Wake-up power management options
  • IEEE 802.3x Full Duplex Flow Control support
  • Auto-Negotiation with Next Page capability
  • Link/Activity and Gigabit Link LED indicators
  • Compliant with ExpressCard 1.0 specification
  • Plug-and-Play and Hot Swap compatible
203,99 € EUR exc VAT
220,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Realtek - RTL8111E
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3x, IEEE 802.1Q
Interface RJ45 (Gigabit Ethernet)
Ports 2
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000 Mbps
Promiscuous Mode Yes
Connector(s)
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
Note On Intel® Ivy Bridge / Haswell architecture and newer based systems, only 1 network port is usable
System and Cable Requirements ExpressCard slot
Indicators
LED Indicators 2 - Gigabit Link
2 - Link/Activity
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 151°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 2.2 cm [0.9 in]
Product Length 11.6 cm [4.6 in]
Product Width 34 mm [1.3 in]
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.3 cm [6.8 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - ExpressCard Gigabit Ethernet NIC
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

20,99 € exc VAT
22,67 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
17,27 € inc VAT

Accessories