StarTech.com

Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE

Add two Power-over-Ethernet Gigabit Ports to a PCI Express-enabled Computer

Product ID: ST2000PEXPSE

  • Dual 10/100/1000 Mbps PoE RJ45 ports
  • Supports IEEE 802.3at (Type 1, 2) Power over Ethernet standard
  • Power Sourcing Equipment (PSE) design, provides data and up to 25.5W of power on each port
View More
  • Built-in SATA and LP4 Molex power connector
  • Unique surge protection design helps prevent system damage in the event of lightning strikes
  • Jumbo Frame support
  • On-chip 48 KB Big Transmit/Receive Buffer Support
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, and supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • Includes full and low profile/half-height installation brackets
181,99 € EUR exc VAT
196,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8111E
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3at
Interface RJ45 (Gigabit Ethernet)
Port Style Integrated on Card
Ports 2
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000 Mbps (uni-directional), 2000 Mbps (bi-directional)
MTBF 140,981 hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - RJ-45 Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only
Special Notes / Requirements
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System and Cable Requirements Available full/low profile PCI Express expansion slot
Available LP4 Molex or SATA power connector
Indicators
LED Indicators 2 - Link/ Activity (green)
2 - PoE Active (yellow)
Power
Output Voltage 48 DC
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 6.8 cm [2.7 in]
Product Length 19.5 cm [7.7 in]
Product Width 19 mm [0.7 in]
Weight of Product 104 g [3.7 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 16.5 cm [6.5 in]
Package Width 23.1 cm [9.1 in]
Shipping (Package) Weight 246 g [8.7 oz]
What's in the Box
Included in Package 1 - PCI Express Network Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.9
Linux 2.4.x to 4.11.x LTS Versions Only

Certifications

Related Products

Mini PCI Express Gigabit Ethernet Network Adapter NIC Card
ST1000SMPEX
Mini PCI Express Gigabit Ethernet Network Adapter NIC Card

Add a Gigabit RJ45 port through a Mini PCI Express slot

58,99 € exc VAT
63,71 € inc VAT
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

207,99 € exc VAT
224,63 € inc VAT
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

203,99 € exc VAT
220,31 € inc VAT
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

20,99 € exc VAT
22,67 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
17,27 € inc VAT