StarTech.com

1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

Product ID: ST100SLP

  • A single 10/100 Mbps compatible RJ45 Ethernet port
  • Network Link/Activity and 10/100 Mbps LED indicators
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3x
View More
  • Full and half duplex support
  • Crossover Detection & Auto-Correction (Auto MDI/MDI-X)
  • Supports optional Boot ROM (Realtek RTL8139D Compatible Boot ROM required)
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Low Profile (SP bracket incl.)
Chipset ID Realtek - RTL8100C
Industry Standards IEEE 802.3/802.3u
Interface RJ45 (10/100 Ethernet)
Ports 1
Performance
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 200 Mbits/Sec
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® NT, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.0.4, 9.1 / 9.0
Unix, Linux 2.6 to 4.11.x LTS Versions Only
NetWare 3.x/4.x
Special Notes / Requirements
Note IRQ Line and I/O Address Assigned by system
Indicators
LED Indicators 1 - 10/100Mbps selection
1 - Network link/activity
Environmental
Humidity 10~90% RH Non-condensing
Operating Temperature 0°C to 55°C (32°F to 131°F)
Physical Characteristics
Product Height 8 cm [3.1 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 42 g [1.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.1 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 132 g [4.7 oz]
What's in the Box
Included in Package 1 - Low Profile 10/100 Mbps Ethernet PCI Card
1 - Full Profile bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® NT, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.0.4, 9.1 / 9.0
Unix, Linux 2.6 to 4.11.x LTS Versions Only
NetWare 3.x/4.x

Certifications

Related Products

1 Port PCI 10/100 Mbps Ethernet Network Adapter Card
ST100S
1 Port PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot

10,99 € exc VAT
11,87 € inc VAT