StarTech.com

1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

Product ID: PEX100S

  • Single 10/100Mbps RJ45 Ethernet port
  • Compliant with IEEE802.3 CSMA/CD, 802.3 10Base-T and 100Base-TX standards
  • Crossover Detection & Auto-Correction (Auto-MDIX)
View More
  • Full and Half duplex mode support
  • Link speed and duplex mode auto-negotiation
  • Link/Activity and 10/100Mbps LED indicators
  • Supports Wake-on-LAN
  • Full/Low Profile installation brackets included
20,99 € EUR exc VAT
22,67 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8101E
Interface RJ45 (10/100 Ethernet)
Ports 1
Performance
Compatible Networks 10/100 Mbps
Maximum Data Transfer Rate 100 Mbps
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 2.6.x to 4.11.x LTS Versions Only
Indicators
LED Indicators 1 - Link Status
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 92.5 mm [3.6 in]
Product Width 12 cm [4.7 in]
Weight of Product 32 g [1.1 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 124 g [4.4 oz]
What's in the Box
Included in Package 1 - 10/100 PCI-Express Ethernet Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 2.6.x to 4.11.x LTS Versions Only

Certifications

Related Products

1 Port PCI 10/100 Mbps Ethernet Network Adapter Card
ST100S
1 Port PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot

10,99 € exc VAT
11,87 € inc VAT
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card
ST100SLP
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

12,99 € exc VAT
14,03 € inc VAT