StarTech.com

Dual Port Gigabit PCI Express Server Network Adapter Card - PCIe NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

Product ID: ST1000SPEXD4

  • Two 10/100/1000Mbps compatible RJ-45 Ethernet ports
  • Up to 9K Jumbo Frame support
  • Compatible with PCI Express Base Specification 2.0 (backward compatible with 1.0a/1.1)
View More
  • Fully Compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, and supports IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
  • Supports Microsoft NDIS5 Checksum Offload (IP, TCP, UDP) and Large send Offload
  • Wake-on-LAN / Remote Wake-up support
  • Configured with standard profile bracket, low profile/half-height bracket included
  • Supports Pair Swap / Polarity / Skew Correction
111,99 € EUR exc VAT
120,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8111H
ASMedia - ASM1182E
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
PCI Express Base Specification 2.0
Interface RJ45 (Gigabit Ethernet)
Port Style Integrated on Card
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 2000 Mbps (full-duplex), 1000 Mbps (half-duplex)
Promiscuous Mode Yes
Supported Protocols IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.3x Full Duplex Flow Control
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS 10.4 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express slot
Indicators
LED Indicators 2 - Green - Link/Activity
2 - Yellow - Gigabit Mode
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature 0°C to 100°C (32°F to 212°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 92.6 mm [3.6 in]
Product Width 18 mm [0.7 in]
Weight of Product 53 g [1.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 142 g [5 oz]
What's in the Box
Included in Package 1 - PCIe Network Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS 10.4 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card
ST1000SPEX42
4 Port PCI Express Gigabit Ethernet NIC Network Adapter Card

Add four Gigabit network interfaces to a Desktop PC or Server with an available PCI Express x4 slot

299,99 € exc VAT
323,99 € inc VAT
Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE
ST2000PEXPSE
Dual Port PCI Express Gigabit Ethernet PCIe Network Card Adapter - PoE/PSE

Add two Power-over-Ethernet Gigabit Ports to a PCI Express-enabled Computer

181,99 € exc VAT
196,55 € inc VAT
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

203,99 € exc VAT
220,31 € inc VAT
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card
PEX100S
1 Port PCI Express 10/100 Ethernet Network Interface Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI Express slot

20,99 € exc VAT
22,67 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
17,27 € inc VAT