StarTech.com

2-port PCIe 10GBase-T / NBASE-T Ethernet Network Card - with Intel X550 Chip

Add two Ethernet ports to a server or workstation through one PCI Express slot, with support for five network speeds: 10G/5G/2.5G/1G/100Mbps

Product ID: ST10GPEXNDPI

  • 2-port 10GBase-T/NBASE-T network card supporting five network speeds: 10G, 5G, 2.5G 1G and 100Mbps
  • Reliable performance with Intel® X550 chipset
  • IEEE 802.3az compliant energy-efficient chipset
View More
  • Virtualization (Microsoft Hyper-V®) and iSCSI support
  • PXE support
  • PCIe 3.0 x4 interface
  • Supports 2.5 and 5Gbps network speeds on Cat5e cabling, and 10Gbps on Cat6a
  • Up to 9K jumbo frame support
  • Supports 802.1q VLAN Tagging
  • Full-duplex support
  • Supports Auto-MDIX
  • Supports checksum offload (IP, TCP, UDP) and large send offload
  • Configured with a standard-profile bracket, includes a low profile/half-height bracket
491,99 € EUR exc VAT
531,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel - X550AT
Industry Standards IEEE 802.3an (10GBASE-T)
IEEE 802.3ab (1GBASE-T)
IEEE 802.3u (100BASE-T)
PCI Express Rev 3.0
Interface RJ45 (10 Gigabit Ethernet)
Ports 2
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps/5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
Supported Protocols IEEE 802.3X (Flow Control Support)
IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 3.x to 4.11 LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 slot
For Windows, NBase-T support requires Windows 8 or higher
Indicators
LED Indicators 2 - Link Speed
2 - Link/Activity
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 13.2 cm [5.2 in]
Product Length 22.8 cm [9 in]
Product Width 15 mm [0.6 in]
Weight of Product 98 g [3.5 oz]
Packaging Information
Package Height 11.6 cm [4.6 in]
Package Length 28.6 cm [11.3 in]
Package Width 22.1 cm [8.7 in]
Shipping (Package) Weight 199 g [7 oz]
What's in the Box
Included in Package 1 - network card
1 - low-profile bracket
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 3.x to 4.11 LTS Versions only

Certifications

Related Products

PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
333,71 € inc VAT
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC
ST1000SPEXI
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC

Add Gigabit Ethernet to a client, server or workstation through a PCI Express slot

41,99 € exc VAT
45,35 € inc VAT
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
196,55 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

27,99 € exc VAT
30,23 € inc VAT