StarTech.com

QSFP+ Server Network Card - PCI Express - Intel XL710 Chip

Converged Fiber NIC Adapter | PCIe | 40Gbps | 1x QSFP+ Slot

Product ID: PEX40GQSFPI

  • Add an open 40Gb QSFP+ slot to your server or workstation for fast, high-bandwidth connectivity
  • Compatible with multimode and single-mode fiber
  • Intel XL710-BM1 chipset with Intel Virtualization Technology for Connectivity, intelligent offloads and iSCSI/NFS storage over Ethernet
View More
  • Compliant with PCI Express 3.0 specification, using PCIe x8 (or higher) slot
  • Supports IEEE 802.1Q VLAN tagging, IPv4, and IPv6
  • Dual profile with both low-profile and full-profile brackets included, plus link/activity indicator
629,99 € EUR exc VAT
680,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Intel XL710-BM1
Industry Standards IEEE 802.3ba 40GBASE-SR4
IEEE 802.3ba 40GBASE-LR4
PCI Express Rev 3.0, using PCIe x8 (or higher) slot
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 40 Gbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 40Gbps
Supported Protocols IEEE 802.3ad (Link Aggregation)
IEEE 802.3x (2005 Flow Control Support)
IEEE 802.1Q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
Internal Ports 1 - QSFP+ Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x (64-bit Only)< LTS Versions only
Indicators
LED Indicators 1 - Link LED/Activity LED
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 57°C (32°F to 134.6°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 18.1 cm [7.1 in]
Product Width 12.1 cm [4.8 in]
Weight of Product 112 g [4 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 20.7 cm [8.1 in]
Package Width 11.4 cm [4.5 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Network Card
1 - Low-Profile Bracket
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x (64-bit Only)< LTS Versions only

Certifications

Related Products

Dual-Port QSFP+ Server NIC Card - PCI Express - Intel XL710 Chip
PEX40GQSFDPI
Dual-Port QSFP+ Server NIC Card - PCI Express - Intel XL710 Chip

Add two high-bandwidth 40 Gigabit fiber Ethernet ports to your server or workstation, using the QSFP+ transceiver of your choice

674,99 € exc VAT
728,99 € inc VAT
Quad-Port SFP+ Server Network Card - PCI Express - Intel XL710 Chip
PEX10GSFP4I
Quad-Port SFP+ Server Network Card - PCI Express - Intel XL710 Chip

Add four 10 Gigabit fiber Ethernet ports to your server or workstation, using the SFP+ transceiver of your choice

596,99 € exc VAT
644,75 € inc VAT
1-Port 10G SFP+ Fiber Optic Network Card - PCIe - Intel Chip - MM
PEX10000SRI
1-Port 10G SFP+ Fiber Optic Network Card - PCIe - Intel Chip - MM

Get high performance connectivity over multi-mode fiber, by upgrading your server or workstation with a 10GBase-SR port

556,99 € exc VAT
601,55 € inc VAT
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC
PEX1000SFP2
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC

Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice

226,99 € exc VAT
245,15 € inc VAT

Accessories