StarTech.com

Thunderbolt 3 to 10GbE Fiber Network Chassis 4 Port

This Thunderbolt 3 network adapter connects your Thunderbolt 3 enabled device to a 10GbE network via a PCIe expansion chassis

Product ID: BNDTB410GSFP

  • Get the increased bandwidth, speed, reliability and security of a 10 GbE NIC, using your computer’s Thunderbolt 3 port
  • Upgrade your peripherals without having to upgrade your chassis, by just switching out the PCIe NIC card
  • Assemble and install easily, with just a screwdriver
1 007,99 € EUR exc VAT
1 088,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Air Flow Rate 14.06 CFM
Bus Type PCI Express
Thunderbolt 3
Card Type Standard Profile
Chipset ID Chassis: Intel - Alpine Ridge DSL6540
PCIe Card: Intel - XL710
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 92 mm
Industry Standards IEEE 802.3ae (10GBASE-LR/SR only)
PCI Express Rev 3.0, using PCIe x8 (or higher) slot
Thunderbolt 3
Interface Fiber (10 Gigabit Ethernet)
Thunderbolt
Noise Level 24.55 dB
Ports 7
Performance
Bandwidth 3.94 GB/s (x4 PCIe 3.0 )
Compatible Networks 10 Gbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate Chassis: 40 Gbps (Thunderbolt 3)
PCIe Card: 20 Gbps - Full-Duplex
Supported Protocols IEEE 802.3ad (Link Aggregation)
IEEE 802.3x (Flow Control Support)
IEEE 802.1Q (VLAN tagging)
Type and Rate Thunderbolt 3 - 40 Gbit/s
Connector(s)
Connector Type(s) 1 - PCI Express x8 Male
External Ports 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
Internal Ports 1 - PCI Express x16 Female
4 - SFP+ Slot Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x (64-bit Only)< LTS Versions only
Special Notes / Requirements
Note The expansion chassis does not support video cards.
This expansion chassis does not provide full power delivery but will provide 15W of power, resulting in a slow charge to some laptops, such as MacBook Pro. When the dock is connected to your host laptop, a charging icon may appear on your laptop's screen. This is only sufficient enough to charge your laptop in sleep state, and charging will require an extended time period.
5K support can only be achieved using a Thunderbolt 3 5K monitor. DisplayPort 5K monitors will not work with this expansion chassis.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Hubs. Backwards compatible with USB 3.0 (USB 3.1 Gen 1), and USB 2.0.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Indicators
LED Indicators 4 - Link/Activity (green)
Power
Center Tip Polarity Positive
Input Current 2A
Input Voltage 100 - 240 AC
Output Current 5.417A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 65
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80% RH
Operating Temperature Chassis: 5°C to 35°C (41°F to 95°F)
PCIe Card: 5°C to 50°C (41°F to 122°F)
Storage Temperature Chassis: -20°C to 50°C (-4°F to 122°F)
PCIe Card: -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Material Aluminum and Steel
Product Height 82 mm [3.2 in]
Product Length 28 cm [11 in]
Product Width 14.2 cm [5.6 in]
Weight of Product 1.6 kg [3.6 lb]
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 36 cm [14.2 in]
Package Quantity 1
Package Width 29 cm [11.4 in]
Shipping (Package) Weight 3.6 kg [8 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 PCIe expansion box
1 - Thunderbolt 3 cable
4 - rubber feet
1 - network card
1 - universal power adapter (NA/JP, UK, EU, ANZ)
2 - quick-start guides

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
(Windows Drivers are supported in 64-bit only)
Linux 2.6.24 to 4.11.x (64-bit Only)< LTS Versions only

Certifications

Accessories