StarTech.com

Redundant 200W Media Converter Chassis Power Supply Module for ETCHS2U

Add a redundant or replacement power supply to the ETCHS2U media converter chassis

Product ID: ETCHS2UPSU

  • Redundant / replacement power supply for ETCHS2U
  • 200W Output
  • Hot-swappable, simple installation
  • Active Power Factor Correction (PFC)
497,99 € EUR exc VAT
537,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Efficiency Rating 90% (Typical Load)
MTBF 65,000 Hours (25°C)
Output Power 200W
Power Factor Correction Active
Power
Input Current 2.2A @ 115VAC / 1.2A @ 230VAC
Input Voltage 110V-240V AC
Output Current 16.6A
Output Voltage 12V DC
Power Consumption (In Watts) 60
Power Source Standard 120V Power Cords
Environmental
Humidity 5~90% RH Non-condensing
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Material Steel
Product Height 12 cm [4.7 in]
Product Length 21.2 cm [8.3 in]
Product Width 22.5 cm [8.9 in]
Weight of Product 1 kg [2.2 lb]
Packaging Information
Package Height 69 mm [2.7 in]
Package Length 35.6 cm [14 in]
Package Width 21.4 cm [8.4 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - Replacement 200W Power Module for ETCHS2U

Certifications

Related Products

20-Slot 2U Rack Mount Media Converter Chassis for ET Series 2 Fiber Media Converter
ETCHS2U
20-Slot 2U Rack Mount Media Converter Chassis for ET Series 2 Fiber Media Converter

Add an un-managed, 20-slot media converter chassis to your rack or cabinet

1 012,99 € exc VAT
1 094,03 € inc VAT