StarTech.com

1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail Mountable

A cost-effective way to connect, configure, and manage a remote RS-232 serial device over an IP network

Product ID: NETRS232

  • A compact, cost-effective, serial-over-IP solution that includes a DIN rail mounting bracket
  • Redundant and flexible power input using the included power adapter, or 10~30V DC terminal block input
  • Safeguard your investment, with 15KV ESD (Electrostatic Discharge) protection
View More
  • Compatible with the free, StarTech.com Serial Device Application Software for iOS, Android, and Chrome Browser (NETRSAPP)
  • Supports Telnet, for OS independent communication, perfect for Windows, Mac, and Linux® users
  • Supports VCOM, TCP Server, TCP Client, UDP, HTTP, DHCP, ICMP(PING), Static IP, ARP
  • Configurable using the software utility (Windows only), or web browser
  • Up to 230.4 Kbps baud rate
  • Supports RS232 serial protocol
  • Compliant with IEEE 802.3 and IEEE 802.3u standards
126,99 € EUR exc VAT
137,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3, IEEE 802.3u
Interface Serial
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100 Mbps
Data Bits 5, 6, 7, 8
Flow Control RTS/CTS, None
Max Baud Rate 230.4 Kbps
Parity None, Even, Odd, Space, Mark
Remote Management Ability Yes
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Supported Protocols VCOM, TCP Server, TCP Client, UDP, HTTP, DHCP, ICMP(PING), Static IP, ARP, Telnet
Surge Protection 15KV ESD (Electrostatic Discharge) Protection
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux
Linux: The included software does not support Linux to emulate a local COM port. Linux users would need to use Telnet.
Indicators
LED Indicators 1 - Power
1 - Tx
1 - Rx
1 - 10/100Mbps LAN
1 - Link/Activity
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 1.2 A
Output Voltage 12V DC
Plug Type H
Power Consumption (In Watts) 14.4
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 2.2 cm [0.9 in]
Product Length 95 mm [3.7 in]
Product Width 55 mm [2.2 in]
Weight of Product 68 g [2.4 oz]
Packaging Information
Package Height 76 mm [3 in]
Package Length 17.5 cm [6.9 in]
Package Width 15.9 cm [6.3 in]
Shipping (Package) Weight 444 g [15.7 oz]
What's in the Box
Included in Package 1 - Serial over IP Device Server
1 - DIN Rail Kit
1 - Terminal Block
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux
Linux: The included software does not support Linux to emulate a local COM port. Linux users would need to use Telnet.

Certifications

Related Products

1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power
NETRS232485W
1 Port Industrial RS-232 / 422 / 485 Serial to IP Ethernet Wireless Device Server with Redundant Power

Connect to, configure and remotely manage an RS232 or RS422/485 serial device over a WiFi/wired connection

327,99 € exc VAT
354,23 € inc VAT

Accessories