StarTech.com

Cisco SFP-H10GB-CU2M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 2 m

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: SFPCMM2M

  • 100% compatibility with Cisco equipment guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than .5 W
  • Hot-swappable
55,99 € EUR exc VAT
60,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W
Environmental
Operating Temperature 0°C to 70°C
Storage Temperature -40°C to 80°C
Physical Characteristics
Cable Length 2 m [6.6 ft]
Product Height 1.2 cm [0.5 in]
Product Length 2 m [6.6 ft]
Product Width 14 mm [0.6 in]
Weight of Product 103 g [3.6 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - 2m SFP+ 10-Gigabit Ethernet (10GbE) Twinax Cable

Certifications

Related Products

Cisco SFP-H10GB-CU1M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 1 m (3.3 ft)
50,99 € exc VAT
55,07 € inc VAT
Cisco SFP-H10GB-CU3M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 3 m (9.8 ft)
69,99 € exc VAT
75,59 € inc VAT
Cisco SFP-H10GB-CU5M Compatible SFP+ 10-Gigabit Ethernet (10GbE) Passive Direct-Attach Twinax Cable - 5 m (16.4 ft)
89,99 € exc VAT
97,19 € inc VAT