StarTech.com

Cisco QSFP-H40G-AOC15M Compatible QSFP+ Active Optical Cable - 15 m (49 ft)

Fiber QSFP+ Cable | 40 Gbps | AOC | Lifetime Warranty

Product ID: QSFPH40GAO15

  • 100% compatibility with Cisco QSFP-H40G-AOC15M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
View More
  • Low power consumption of less than 1.5 W
  • Hot-swappable
696,99 € EUR exc VAT
752,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 1.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 15 m [49.2 ft]
Color Black
Packaging Information
Package Height 25 mm [1 in]
Package Length 27 cm [10.6 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 235 g [8.3 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Type Active Optical Cable
Product Height 1.3 cm [0.5 in]
Product Length 15 m [49.2 ft]
Product Width 18 mm [0.7 in]
Weight of Product 229 g [8.1 oz]

Certifications