StarTech.com

MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 2 m (6.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

Product ID: QSFP4SFPPC2M

  • Delivers reliable copper 40 GbE Ethernet connections
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1 W
  • Hot-swappable
252,99 € EUR exc VAT
273,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps for QSFP+ / 10Gbps for SFP+
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 4 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 32.5 cm [12.8 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 364 g [12.8 oz]
What's in the Box
Included in Package 1 - QSFP+ to 4x SFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.2 cm [0.5 in]
Product Length 2 m [6.6 ft]
Product Width 14 mm [0.6 in]
Weight of Product 346 g [12.2 oz]
Wire Gauge 30 AWG

Certifications

Related Products

MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 1 m (3.3 ft)
QSFP4SFPPC1M
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 1 m (3.3 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

212,99 € exc VAT
230,03 € inc VAT
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 3 m (9.8 ft)
QSFP4SFPPC3M
MSA Compliant QSFP+ Direct-Attach Twinax Breakout Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive Breakout DAC | Lifetime Warranty

285,99 € exc VAT
308,87 € inc VAT