StarTech.com

Cisco QSFP-4X10G-AOC3M Compatible - QSFP+ Active Optical Breakout Cable - 3 m (9.8 ft)

Fiber QSFP+ Cable | 40 Gbps | Breakout AOC | Lifetime Warranty

Product ID: QSFP4X10GAO3

  • 100% compatibility with Cisco QSFP-4X10G-AOC3M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Meets or exceeds MSA (Multi-Source Agreement) industry standards
View More
  • Low power consumption of less than 1.5 W
  • Hot-swappable
504,99 € EUR exc VAT
545,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps for QSFP+ / 10Gbps for SFP+
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 4 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 1.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Aqua
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 33 cm [13 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 230 g [8.1 oz]
What's in the Box
Included in Package 1 - QSFP+ to 4x SFP+ cable
Cable Type Active Optical Cable
Product Height 1.2 cm [0.5 in]
Product Length 3.1 m [10.3 ft]
Product Width 14 mm [0.6 in]
Weight of Product 200 g [7.1 oz]

Certifications

Related Products

Cisco QSFP-4X10G-AOC5M Compatible - QSFP+ Active Optical Breakout Cable - 5 m (16.4 ft)
QSFP4X10GAO5
Cisco QSFP-4X10G-AOC5M Compatible - QSFP+ Active Optical Breakout Cable - 5 m (16.4 ft)

Fiber QSFP+ Cable | 40 Gbps | Breakout AOC | Lifetime Warranty

904,99 € exc VAT
977,39 € inc VAT
Cisco QSFP-4X10G-AOC7M Compatible - QSFP+ Active Optical Breakout Cable - 7 m (23 ft)
QSFP4X10GAO7
Cisco QSFP-4X10G-AOC7M Compatible - QSFP+ Active Optical Breakout Cable - 7 m (23 ft)

Fiber QSFP+ Cable | 40 Gbps | Breakout AOC | Lifetime Warranty

944,99 € exc VAT
1 020,59 € inc VAT
Cisco QSFP-4X10G-AOC10M Compatible QSFP+ Active Optical Breakout Cable - 15 m (49 ft)
QSFP4X10AO15
Cisco QSFP-4X10G-AOC10M Compatible QSFP+ Active Optical Breakout Cable - 15 m (49 ft)

Fiber QSFP+ Cable | 40 Gbps | Breakout AOC | Lifetime Warranty

1 997,99 € exc VAT
2 157,83 € inc VAT