StarTech.com

Juniper EX-QSFP-40GE-DAC50CM Compatible QSFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

Product ID: EXQSFP4050CM

  • 100% compatibility with Juniper EX-QSFP-40GE-DAC50CM guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.5 W
  • Hot-swappable
136,99 € EUR exc VAT
147,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand Juniper®
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40 Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 32.5 cm [12.8 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.3 cm [0.5 in]
Product Length 5 m [16.4 ft]
Product Width 18 mm [0.7 in]
Weight of Product 100 g [3.5 oz]
Wire Gauge 30 AWG

Certifications

Related Products

Juniper QFX-QSFP-DAC-1M Compatible QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
QFXQSFPDAC1M
Juniper QFX-QSFP-DAC-1M Compatible QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

175,99 € exc VAT
190,07 € inc VAT
Juniper QFX-QSFP-DAC-3M Compatible QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
QFXQSFPDAC3M
Juniper QFX-QSFP-DAC-3M Compatible QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

196,99 € exc VAT
212,75 € inc VAT