StarTech.com

MSA Compliant QSFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

Product ID: QSFP40GPC5M

  • Delivers reliable 40Gbps connections for 40GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
233,99 € EUR exc VAT
252,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand MSA Compliant
Performance
Compatible Networks 40 Gbps
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Packaging Information
Package Height 25 mm [1 in]
Package Length 32 cm [12.6 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 464 g [16.4 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Jacket Type PVC - Polyvinyl Chloride
Impedance 100 Ohm
Product Height 1.3 cm [0.5 in]
Product Length 5 m [16.4 ft]
Product Width 18 mm [0.7 in]
Weight of Product 446 g [15.7 oz]
Wire Gauge 28 AWG

Certifications

Related Products

MSA Compliant QSFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)
QSFP40GPC05M
MSA Compliant QSFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

146,99 € exc VAT
158,75 € inc VAT
MSA Compliant QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
QSFP40GPC1M
MSA Compliant QSFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

165,99 € exc VAT
179,27 € inc VAT
MSA Compliant QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)
QSFP40GPC3M
MSA Compliant QSFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper QSFP+ Cable | 40 Gbps | Passive DAC | Lifetime Warranty

187,99 € exc VAT
203,03 € inc VAT