StarTech.com

Cisco QSFP-H40G-ACU7M Compatible QSFP+ Direct-Attach Twinax Cable - 7 m (23 ft)

Copper QSFP+ Cable | 40 Gbps | Active DAC | Lifetime Warranty

Product ID: QSFPH40GACU7

  • 100% compatibility with Cisco QSFP-H40G-ACU7M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.7 W
  • Hot-swappable
809,99 € EUR exc VAT
874,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 40 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.7 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Wire Gauge 24 AWG
Packaging Information
Package Height 25 mm [1 in]
Package Length 31.7 cm [12.5 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 458 g [16.2 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
Cable Type Active Copper Cable
Product Height 1.2 cm [0.5 in]
Product Length 7 m [23 ft]
Product Width 14 mm [0.6 in]
Weight of Product 451 g [15.9 oz]

Certifications

Related Products

Cisco QSFP-H40G-ACU5M Compatible QSFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)
QSFPH40GACU5
Cisco QSFP-H40G-ACU5M Compatible QSFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper QSFP+ Cable | 40 Gbps | Active DAC | Lifetime Warranty

686,99 € exc VAT
741,95 € inc VAT
Cisco QSFP-H40G-ACU10M Compatible QSFP+ Direct Attach Twinax Cable - 10 m (33 ft.)
QSFPH40GAC10
Cisco QSFP-H40G-ACU10M Compatible QSFP+ Direct Attach Twinax Cable - 10 m (33 ft.)

Copper QSFP+ Cable | 40 Gbps | Active DAC | Lifetime Warranty

973,99 € exc VAT
1 051,91 € inc VAT