StarTech.com

Cisco SFP-H10GB-ACU10M Compatible SFP+ Direct-Attach Twinax Cable - 10 m (33 ft)

Copper SFP+ Cable | 10 Gbps | Active DAC | Lifetime Warranty

Product ID: SFPH10GACU10

  • 100% compatibility with Cisco SFP-H10GB-ACU10M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.5 W
  • Hot-swappable
248,99 € EUR exc VAT
268,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Product Height 1.2 cm [0.5 in]
Product Length 10 m [32.8 ft]
Product Width 14 mm [0.6 in]
Weight of Product 354 g [12.5 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 25 mm [1 in]
Package Length 32.5 cm [12.8 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 370 g [13.1 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Type Active Copper Cable

Certifications

Related Products

Cisco SFP-H10GB-ACU7M Compatible SFP+ Direct-Attach Twinax Cable - 7 m (23 ft)
SFPH10GBACU7
Cisco SFP-H10GB-ACU7M Compatible SFP+ Direct-Attach Twinax Cable - 7 m (23 ft)

Copper SFP+ Cable | 10 Gbps | Active DAC | Lifetime Warranty

158,99 € exc VAT
171,71 € inc VAT