StarTech.com

Dell EMC SFP-1G-BX80-D Compatible SFP Transceiver Module - 1000Base-BX80 (Downstream)

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 80 km (49.7 mi) | Lifetime Warranty

Product ID: SFP1GBX80DES

  • 100% Compatibility with Dell EMC SFP-1G-BX80-D guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Pairs with SFP1GBX80UES
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption
  • Hot-swappable with fiber-optic modules
216,99 € EUR exc VAT
234,35 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 80 km (49.7 mi)
Maximum Data Transfer Rate 1.00 Gbps
MTBF 3,713,222 hours
Wavelength 1550nmTX/1490nmRX
Physical Characteristics
Product Height 12.600
Product Length 1.4 cm [0.5 in]
Product Width 58.400
Weight of Product 30.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications