StarTech.com

Dell EMC SFP-1G-LX Compatible SFP Transceiver Module - 1000Base-LX

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: SFP1GLXEMCST

  • 100% Compatibility with Dell EMC SFP-1G-LX guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of < 1.3W
  • Hot-swappable with fiber-optic modules
55,99 € EUR exc VAT
60,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 1.0 Gbps
MTBF 53,972,659 hours
Wavelength 1310nm
Physical Characteristics
Product Height 1.3 cm [0.5 in]
Product Length 13.9 mm [0.5 in]
Product Width 58.4 mm [2.3 in]
Weight of Product 30 g [1.1 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 115 mm [4.5 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications