StarTech.com

Juniper SFP-GE40KT13R15 Compatible SFP Transceiver Module - 1000Base-BX40-U (Upstream)

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 40 km (24.8 mi) | Lifetime Warranty

Product ID: SFPGE40KT3R5

  • 100% Compatibility with Juniper SFP-GE40KT13R15 guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
236,99 € EUR exc VAT
255,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Compatible Brand Juniper®
Performance
DDM Yes
Maximum Data Transfer Rate 1.00 Gbps
MTBF 3,713,222 hours
Wavelength 1310nmTx/1550nmRx
Connector(s)
Connector A 1 - SFP Slot Plug
Connector B 1 - Fiber Optic LC Simplex Female
Physical Characteristics
Product Height 1.2 cm [0.5 in]
Product Length 65 mm [2.6 in]
Product Width 14 mm [0.6 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 230 mm [9.1 in]
Package Width 207 mm [8.1 in]
Shipping (Package) Weight 80 g [2.8 oz]
What's in the Box
Included in Package 1 - SFP Transceiver
Fiber Operating Mode Full-Duplex
Max Transfer Distance 40 km (24.8 mi)

Certifications