StarTech.com

Cisco Meraki MA-SFP-10GB-LR Compatible SFP+ Transceiver Module - 10GBASE-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: MASFP10GBLR

  • 100% compatibility with Cisco Meraki MA-SFP-10GB-LR guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1.2 W
  • Hot-swappable with fiber-optic modules
755,99 € EUR exc VAT
816,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco Meraki™
Industry Standards IEEE 802.3ae 10GBASE-LR
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 10 Gbps
MTBF 2,104,865 hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 10 Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco Meraki compliant SFP+ port
Power
Power Consumption (In Watts) < 1.2 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 12 cm [4.7 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 53 g [1.9 oz]
What's in the Box
Included in Package 1 - SFP+ transceiver
Material Aluminum
Product Height 1.3 cm [0.5 in]
Product Length 58.4 mm [2.3 in]
Product Width 13.9 mm [0.5 in]
Weight of Product 22 g [0.8 oz]

Certifications

Accessories