StarTech.com

Cisco GLC-LH-SM Compatible SFP Transceiver Module - 1000BASE-LX/LH - 10 Pack

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: GLCLHSM10PST

  • 100% compatibility with Cisco GLC-LH-SM guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
725,99 € EUR exc VAT
784,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3z 1000BASE-LX/LH
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,092,408 hours
Type Single Mode / Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 36 mm [1.4 in]
Package Length 18.2 cm [7.2 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 250 g [8.8 oz]
What's in the Box
Included in Package 10 - SFP transceivers
Material Aluminum and Steel
Product Height 1.3 cm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Width 13.7 mm [0.5 in]
Weight of Product 25 g [0.9 oz]

Certifications

Related Products

Cisco GLC-LH-SM Compatible SFP Transceiver Module - 1000BASE-LX/LH
SFPGLCLHSMST
Cisco GLC-LH-SM Compatible SFP Transceiver Module - 1000BASE-LX/LH

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

73,99 € exc VAT
79,91 € inc VAT
Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot
ET91000SFP2C
Gigabit Ethernet Fiber Media Converter Card Module with Open SFP Slot

Convert and extend a Gigabit Ethernet connection over fiber, using the Gigabit SFP of your choice

163,99 € exc VAT
177,11 € inc VAT
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC
PEX1000SFP2
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC

Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice

226,99 € exc VAT
245,15 € inc VAT
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH - 10 Pack
GLCLHSMD10ST
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH - 10 Pack

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

797,99 € exc VAT
861,83 € inc VAT
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH
GLCLHSMDST
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LX/LH

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

69,99 € exc VAT
75,59 € inc VAT
Cisco GLC-SX-MM Compatible SFP Transceiver Module - 1000BASE-SX
SFPGLCSXMMST
Cisco GLC-SX-MM Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

70,99 € exc VAT
76,67 € inc VAT
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX
SFPGESST
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

74,99 € exc VAT
80,99 € inc VAT
Cisco GLC-SX-MM Compatible SFP Transceiver Module - 1000BASE-SX - 10 Pack
GLCSXMM10PST
Cisco GLC-SX-MM Compatible SFP Transceiver Module - 1000BASE-SX - 10 Pack

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

652,99 € exc VAT
705,23 € inc VAT

Accessories