StarTech.com

Arista Networks SFP-10G-LR Compatible SFP+ Transceiver Module - 10GBase-LR

10 Gbps | Single Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: AR-SFP-10G-LR-ST

  • 100% Compatibility with Arista Networks SFP-10G-LR guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of < 1.3W
  • Hot-swappable with fiber-optic modules
118,99 € EUR exc VAT
128,51 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Arista Networks®
Performance
Maximum Data Transfer Rate 10.00Gbps
Power Consumption (In Watts) < 1.3W
Physical Characteristics
Product Height 13.700
Product Length 1.4 cm [0.5 in]
Product Width 58.400
Weight of Product 21.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP+ Transceiver

Certifications