StarTech.com

HP J9152A Compatible SFP+ Transceiver Module - 10GBase-LRM

10 Gbps | Multi Mode Fiber | LC | 200 m (656 ft) | Lifetime Warranty

Product ID: J9152A-ST

  • 100% Compatibility with HP J9152A guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than < 1W
  • Hot-swappable with fiber-optic modules
206,99 € EUR exc VAT
223,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP®
Performance
Maximum Data Transfer Rate 10 Gbps
Power Consumption (In Watts) < 1W
Physical Characteristics
Product Height 13.700
Product Length 1.4 cm [0.5 in]
Product Width 58.400
Weight of Product 21.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP+ Transceiver

Certifications