StarTech.com

Dell EMC SFP-10G-ZR Compatible SFP+ Transceiver Module - 10GBase-ZR

10 Gbps | Single Mode Fiber | LC | 80 km (49.7 mi) | Lifetime Warranty

Product ID: SFP10GZREMST

  • 100% Compatibility with Dell EMC SFP-10G-ZR guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
1 868,99 € EUR exc VAT
2 018,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand MSA Compliant
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 80 km (49.7 mi)
Maximum Data Transfer Rate 10 Gbps
Power Consumption (In Watts) < 1W
Wavelength 1550nm
Physical Characteristics
Product Height 12.600
Product Length 1.4 cm [0.5 in]
Product Width 58.400
Weight of Product 30.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP+ Transceiver

Certifications