Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 Gigabit Fiber SFP+ Transceiver Module - HP 455883-B21 Compatible - MM LC with DDM - 300 m (984 ft.)
Get dependable 10Gb Ethernet connections and cost-savings with this multi-mode Mini-GBIC module
Product ID: 455883B21ST
- Delivers reliable 10 Gigabit Ethernet connections for 10GBase-SR compliant networks
- 100% HP compatible, equivalent to HP 455883-B21
- Supports HP BladeSystem c-Class equipment and other major brands of networking equipment
- Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
- Backed by lifetime warranty and free lifetime technical support
- Supports Digital Diagnostics Monitoring (DDM)
- 850 nm optical wavelength
- Multimode with a maximum distance of up to 300 m (984 ft.) and LC fiber connector
- Maximum data rates up to 10Gbps
- Hot-pluggable
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 10 Gigabit Ethernet SFP+ is HP compatible and engineered by StarTech.com to deliver what you need most in your network connections: reliable performance. Built to exacting specifications and fully tested to ensure maximum performance, you can install this high-quality fiber transceiver module into HP® BladeSystem® c-Class equipment that supports the HP 455883-B21 module, as well as other major brands of networking equipment.
This 10GBase-SR SFP delivers 10 Gigabit connectivity up to 300 m (980 ft.) over multimode fiber cable. It provides a dependable and cost-effective way to add, replace or upgrade the ports on your networking equipment, and it's backed by a lifetime warranty.
Built for reliable network performance
This 10Gb SFP+ is manufactured by StarTech.com to meet or exceed OEM specifications and comply with the industry’s MSA (Multi-Source Agreement) standards. Committed to the highest standards of quality, StarTech.com provides an extensive range of networking products including copper and fiber network cards, fiber media converters, Ethernet switches and wireless products.
Fully compatible with HP and other major brands
This 10 Gigabit multimode SFP+ is engineered to the highest quality standards and is 100% HP compatible, equivalent to the HP 455883-B21 SFP+ transceiver. The StarTech.com SFP+ transceiver is configured and fully tested to ensure it works seamlessly with HP or other major brands of networking equipment.
You can be assured that the use of StarTech.com SFP products should not affect the warranty protection of your networking equipment.
Convenient and scalable
Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install it without interrupting network traffic or having to reboot your equipment. It provides a versatile and cost-effective solution that’s compatible with a multitude of 10 Gigabit networking devices.
Ideal for use in HP® BladeSystem® c-Class and other compatible equipment, the SFP+ delivers reliable performance, allowing you to expand your network to remote segments cost-effectively. The multimode fiber transceiver module supports Digital Diagnostics Monitoring, a maximum distance of up to 300 m (980 ft.) and maximum data rates of up to 10Gbps.
You can count on 455883B21ST for reliable performance, backed by a lifetime warranty and free lifetime technical support.
Applications
Replace defective or damaged SFPs in MSA compliant or HP equipment
Ideal for deployment in network devices with multiple SFP slots
Expand your network to remote segments
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933857 | |
UPC Code | 065030865333 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | HP | |
Industry Standards | IEEE 802.3ae 10GBASE-SR | |
WDM | No | |
Performance | ||
Compatible Networks | 10 Gbps | |
DDM | Yes | |
Fiber Operating Mode | Full-Duplex | |
Fiber Type | Multi Mode | |
Max Transfer Distance | 300 m (984 ft) | |
Maximum Data Transfer Rate | 11.1 Gbps | |
MTBF | 3,068,049 hours | |
Wavelength | 850nm | |
Connector(s) | ||
Local Unit Connectors | 1 - Fiber Optic LC Duplex Female | |
Special Notes / Requirements | ||
Note | For use in 10 Gigabit fiber networking equipment and media converters | |
System and Cable Requirements | MSA or HP compliant SFP+ port | |
Environmental | ||
Humidity | 5~95% RH | |
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Color | Silver | |
Enclosure Type | Aluminum | |
Product Height | 8.9 mm [0.4 in] | |
Product Length | 57 mm [2.2 in] | |
Product Weight | 19 g [0.7 oz] | |
Product Width | 13.3 mm [0.5 in] | |
Packaging Information | ||
Shipping (Package) Weight | 51 g [1.8 oz] | |
What's in the Box | ||
Included in Package | 1 - SFP+ transceiver |
Related Products
Gigabit Copper RJ45 SFP Transceiver Module - HP 453154-B21 Compatible
Count on reliable and cost-effective Gigabit Ethernet connections with this RJ45 Mini-GBIC module
10 Gigabit Fiber SFP+ Transceiver Module - HP JD092B Compatible - MM LC with DDM - 300m (984 ft)
Ensure reliable, cost-efficient 10Gb Ethernet connections over multimode fiber with this Mini-GBIC module
10 Gigabit Fiber SFP+ Transceiver Module - HP J9150A Compatible - MM LC with DDM - 300 m (984 ft)
Ensure reliable and cost-effective 10Gb Ethernet connections over multimode fiber with this Mini-GBIC module
Gigabit Fiber SFP Transceiver Module - HP J4859C Compatible - SM/MM LC with DDM - 10km (6.2 mi.) / 550m (1804 ft.)
Count on dependable and cost-efficient Gigabit Ethernet connections over single-mode / multi-mode fiber with this Mini-GBIC module
Gigabit Fiber SFP Transceiver Module - HP J4859C Compatible - SM/MM LC with DDM - 10km (6.2 mi.) / 550m (1804 ft.) - 10 Pack
Count on maximum cost-savings and dependable Gigabit Ethernet connections with this bulk pack of single-mode / multi-mode Mini-GBIC modules
Gigabit Fiber SFP Transceiver Module - HP J4858C Compatible - MM LC with DDM - 550 m (1804 ft.)
Get reliable and cost-efficient Gigabit Ethernet connections over multi-mode fiber with this Mini-GBIC module
Gigabit Fiber SFP Transceiver Module - HP J4858C Compatible - MM LC with DDM - 550 m (1804 ft.) - 10 Pack
Get reliable Gigabit Ethernet connections at maximum cost-savings with this bulk pack of multi-mode Mini-GBIC modules
Gigabit RJ45 Copper SFP Transceiver Module - HP J8177C Compatible
Ensure reliable and cost-efficient Gigabit Ethernet connections with this RJ45 Mini-GBIC module
Gigabit RJ45 Copper SFP Transceiver Module - HP J8177C Compatible - 10 Pack
Ensure reliable Gigabit Ethernet connections and maximum cost-savings with this bulk pack of RJ45 Mini-GBIC modules
10 Gigabit Fiber SFP+ Transceiver Module - HP J9151A Compatible - SM LC with DDM - 10 km (6.2 mi)
Ensure dependable 10Gb Ethernet connections and cost-savings with this single-mode Mini-GBIC module
Accessories
2-Port 10G Fiber Network Card with Open SFP+ - PCIe, Intel Chip
Add two 10 Gigabit Fiber Ethernet ports (10 Gbps per port) to your server or workstation - using the SFP+ transceiver of your choice
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network
1-Port 10G Open SFP+ Network Card - PCIe - Intel Chip - MM/SM
Get advanced connectivity over multimode or single-mode fiber, by adding a 10GBase-LR/SR open SFP+ port to your server or workstation
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m
Deliver fast, reliable, data transfers, safely, over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 3 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m
Deliver fast, reliable, data transfers, safely over high end networking equipment
10 Gigabit Ethernet Copper-to-Fiber Media Converter - Open SFP+ - Managed
Convert and extend a high-speed, copper (10GBASE-T) connection over fiber (10GBASE-R), using the 10Gbe SFP+ transceiver of your choice
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- 455883B21ST_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.
If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.
StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.
No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:
-
The connector type, such as LC, SC, or ST.
-
The mode (single mode or multi mode).
-
The wavelength, such as 850 nm, 1310 nm, or 1550 nm.
-
The DDM support.
-
The speed, such as 10Gbps.
Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+