StarTech.com

HP JG709A Compatible QSFP+ Transceiver Module - 40GBase-SR4

40 Gbps | Multi Mode Fiber | MPO | 300 m (984 ft) | Lifetime Warranty

Product ID: JG709A-ST

  • 100% Compatibility with HP JG709A guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of > 1.3W
  • Hot-swappable with fiber-optic modules
305,99 € EUR exc VAT
330,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand HP®
Performance
Maximum Data Transfer Rate 40 Gbps
Physical Characteristics
Product Height 8.500
Product Length 1.9 cm [0.7 in]
Product Width 122.000
Weight of Product 37.500
Packaging Information
Package Height 35.000
Package Length 205.000
Package Width 120.000
Shipping (Package) Weight 60.000
What's in the Box
Included in Package 1 - QSFP+ Transceiver

Certifications