StarTech.com

Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX

100 Mbps | Multi Mode Fiber | LC | 2 km (1.2 mi) | Lifetime Warranty

Product ID: SFPF1302C

  • 100% compatibility with Cisco GLC-FE-100FX guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
  • Supports distances up to 2 km (1.2 miles)
69,99 € EUR exc VAT
75,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3u 100BASE-FX
WDM No
Performance
Compatible Networks 100 Mbps
DDM Yes
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 2 km (1.2 mi)
Maximum Data Transfer Rate 155 Mbps
MTBF 1,472,572 hours
Type Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in 100 Mbps fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 30~70% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 11.8 cm [4.6 in]
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 95 g [3.4 oz]
What's in the Box
Included in Package 1 - 155 Mbps Multi Mode LC SFP
Product Height 1.4 cm [0.6 in]
Product Length 65 mm [2.6 in]
Product Width 9 mm [0.4 in]
Weight of Product 25 g [0.9 oz]

Certifications

Related Products

MSA Compliant SFP Transceiver Module - 1000BASE-SX
SFPSXMM
MSA Compliant SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

95,99 € exc VAT
103,67 € inc VAT
SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LH

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 20 km (12.4 mi) | Lifetime Warranty

126,99 € exc VAT
137,15 € inc VAT

Accessories