Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comGigabit Fiber 1000Base-SX SFP Transceiver Module - HP JD118B Compatible - MM LC - 550m (1804 ft)
Add reliable and cost-effective Gigabit Ethernet connections over multimode fiber with this SFP module
Product ID: JD118BST
- Delivers reliable Gigabit Ethernet connections for 1000Base-SX compliant networks
- 100% HP compatible SFP, equivalent to HP JD118B
- Backed by lifetime warranty and free lifetime technical support
- Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
- Supports Digital Diagnostics Monitoring (DDM)
- 850 nm optical wavelength
- Supports multimode (maximum distance 550 m / 1804 ft.)
- LC fiber connector
- Maximum data rates up to 1.25Gbps
- Hot-pluggable
Not Available
May be in stock with partners
From a Partner
Support
Overview
This Gigabit fiber SFP is compatible with HP® networking equipment and engineered by StarTech.com to deliver what you need most in your network connections: reliable performance. Built to exacting specifications and fully tested to ensure maximum performance, you can install this high-quality fiber transceiver module into HP switches and routers that support the HP JD118B transceiver module, as well as other major brands of networking equipment.
This 1000Base-SX SFP delivers Gigabit connectivity over multimode fiber cable, with a range of up to 550 m (1804 ft.). It provides a dependable and cost-effective way to add, replace or upgrade the ports on your networking equipment, and it's backed by a lifetime warranty.
Built for reliable network performance
This multimode SFP transceiver is manufactured by StarTech.com to meet or exceed OEM specifications and comply with the industry’s MSA (Multi-Source Agreement) standards. Committed to the highest standards of quality, StarTech.com provides an extensive range of networking products including copper and fiber network cards, fiber media converters, Ethernet switches and wireless products.
Fully compatible with HP and other major brands
The MM Gigabit SFP is engineered to the highest quality standards and is 100% HP compatible, equivalent to the HP JD118B transceiver. The StarTech.com SFP transceiver is configured and fully tested to ensure it works seamlessly with HP or other major brands of networking equipment.
You can be assured that the use of StarTech.com SFP products should not affect the warranty protection of your networking equipment.
Convenient and scalable
Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install it without interrupting network traffic or having to reboot your equipment. It provides a versatile and cost-effective solution that’s compatible with a multitude of Gigabit networking devices.
Ideal for use in switches, routers, and other networking equipment, the SFP provides reliable performance, allowing you to expand your network to remote segments cost-effectively. This GbE fiber SFP supports multimode fiber cable with a maximum distance of 550 m or 1804 ft., maximum data rates of up to 1.25Gbps, and Digital Diagnostics Monitoring (DDM / DOM).
You can count on JD118BST for reliable performance, backed by a lifetime warranty and free lifetime technical support.
Applications
Replace defective or damaged SFPs in MSA compliant or HP equipment
Ideal for deployment in network devices with multiple SFP slots
Expand your network to remote segments
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933907 | |
UPC Code | 065030868532 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | HP | |
Industry Standards | IEEE 802.3z 1000BASE-SX | |
Performance | ||
Compatible Networks | 1000 Mbps (1 Gbps) | |
DDM | Yes | |
Fiber Operating Mode | Full-Duplex | |
Fiber Type | Multi Mode | |
Max Transfer Distance | 550 m (1804 ft) | |
Maximum Data Transfer Rate | 1.25 Gbps | |
MTBF | 3,381,761 hours | |
Wavelength | 850nm | |
Connector(s) | ||
Local Unit Connectors | 1 - Fiber Optic LC Duplex Female | |
Special Notes / Requirements | ||
Note | For use in Gigabit fiber networking equipment and media converters | |
System and Cable Requirements | MSA or HP compliant SFP port | |
Environmental | ||
Humidity | 5~95% RH | |
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 185°F) | |
Physical Characteristics | ||
Color | Silver | |
Enclosure Type | Aluminum | |
Product Height | 12.5 mm [0.5 in] | |
Product Length | 56.6 mm [2.2 in] | |
Product Weight | 16 g [0.6 oz] | |
Product Width | 13.7 mm [0.5 in] | |
Packaging Information | ||
Shipping (Package) Weight | 95 g [3.4 oz] | |
What's in the Box | ||
Included in Package | 1 - SFP transceiver |
Related Products
Gigabit Fiber 1000Base-SX SFP Transceiver Module - HP 3CSFP91 Compatible - MM LC - 550m (1804 ft)
Add reliable and cost-effective Gigabit Ethernet connections over multimode fiber with this SFP module
Accessories
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC
Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice
8-Port PoE+ Gigabit Ethernet Switch plus 2 SFP Connections - Managed - Wall Mount with Front Access
Add up to 10 different GbE devices to your network, using 8 RJ45 (PoE+) and 2 fiber-optic connections, with intelligent Layer 2 management
8-Port Gigabit Ethernet Switch with 2 SFP Connections - Managed - Wall Mount with Front Access
Add up to 10 GbE devices to your network, using 8 RJ45 and 2 fiber-optic connections, with intelligent Layer 2 management support
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/LC - 3 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Fiber Optic Cable - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m
Connect fiber network devices for high-speed transfers with LSZH rated cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- JD118BST_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.
If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.
StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.
No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:
-
The connector type, such as LC, SC, or ST.
-
The mode (single mode or multi mode).
-
The wavelength, such as 850 nm, 1310 nm, or 1550 nm.
-
The DDM support.
-
The speed, such as 10Gbps.
Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+