StarTech.com

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

Product ID: USB31000SW

  • Full Gigabit bandwidth support over USB 3.0
  • IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
  • USB-Powered
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • IEEE 802.1Q VLAN Tagging support
  • Jumbo Frame support
  • Supports Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Activity and Link LED indicators
  • Compact, lightweight design
32,99 € EUR exc VAT
35,63 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX - AX88179
Industry Standards IEEE802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az, IEEE 802.1q VLAN tagging
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Max Distance 100 m / 330 ft
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows® Server 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Link (Green)
Environmental
Humidity < 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color White
Form Factor Attached Cable
Material Plastic
Product Height 1.6 cm [0.6 in]
Product Length 21 cm [8.3 in]
Product Width 26 mm [1 in]
Weight of Product 27 g [1 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 13.3 cm [5.2 in]
Package Quantity 1
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 119 g [4.2 oz]
What's in the Box
Included in Package 1 - USB 3.0 Gigabit Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows® Server 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
34,55 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
35,63 € inc VAT
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter
USB2106S
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

21,99 € exc VAT
23,75 € inc VAT
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

203,99 € exc VAT
220,31 € inc VAT
Mini PCI Express Gigabit Ethernet Network Adapter NIC Card
ST1000SMPEX
Mini PCI Express Gigabit Ethernet Network Adapter NIC Card

Add a Gigabit RJ45 port through a Mini PCI Express slot

58,99 € exc VAT
63,71 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
17,27 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R
USB150WN1X1
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT

Accessories