StarTech.com

USB 3.0 to Gigabit Network Adapter with Built-In 2-Port USB Hub

Add Gigabit Ethernet connectivity and two USB 3.0 ports to your laptop or tablet through a single USB port

Product ID: USB31000S2H

  • Achieve full Gigabit bandwidth support for your laptop or tablet through a USB 3.0 host connection
  • Connect additional peripherals with two USB 3.0 ports
  • Native driver support (Windows, Mac and Chrome OS)
View More
  • Provides wired network access with a 10/100/1000 RJ45 Ethernet port fully compatible with IEEE 802.3i/u/ab standards
  • Realtek RTL8153 chipset ensures dependable performance
  • USB powered for easy portability
  • Wake on LAN support
  • Up to 9K jumbo frame support
  • Auto MDIX support
  • Full duplex flow control support
  • IEEE 802.1Q VLAN tagging support
  • IEEE 802.3az Energy-Efficient Ethernet support
52,99 € EUR exc VAT
57,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RTL8153
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3ab 1000BASE-T, IEEE 802.3u 100BASE-TX and IEEE 802.3X Full Duplex
Interface USB 3.0
Ports 1
USB Pass-Through Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Max Power Draw 150mA
Maximum Data Transfer Rate 5 Gbps - USB 3.0 / 2 Gbps - Full Duplex Gigabit Ethernet
Surge Protection 5KV
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - RJ-45 Female
2 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Power
Power Consumption (In Watts) Max 1092mA
Environmental
Humidity Storage humidity range: 5% ~ 90% RH(no condensation) Operating humidity range: 50% ~ 80% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Black
Form Factor Attached Cable
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 25.5 cm [10 in]
Product Width 37 mm [1.5 in]
Weight of Product 25.9 g [0.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - USB 3.0 to Gigabit network adapter
1 - instruction manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
35,63 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
34,55 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
35,63 € inc VAT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port
USB32000SPT
USB 3.0 to Dual Port Gigabit Ethernet Adapter NIC w/ USB Port

Add two Gigabit Ethernet ports and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

77,99 € exc VAT
84,23 € inc VAT
USB 3.0 to Gigabit Network Adapter - Silver
USB31000SA
USB 3.0 to Gigabit Network Adapter - Silver

Add a Gigabit Ethernet port to your MacBook, Chromebook or tablet

38,99 € exc VAT
42,11 € inc VAT

Accessories