StarTech.com

USB-C to Ethernet Adapter with 3-Port USB 3.0 Hub and Power Delivery

Connect to a GbE network plus add three USB Type-A ports and PD Charging through your laptop’s USB-C port

Product ID: US1GC303APD

  • Add powerful connectivity to your USB-C enabled device, with a GbE RJ45 port and three USB Type-A ports
  • Supports USB Power Delivery 2.0 to power and charge your laptop and network adapter, when using your laptop’s USB-C based power adapter
  • Portable travel-sized network adapter and hub, ideal for mobile use
View More
  • Supports USB 3.0 (5Gbps)
  • Integrated cable with reversible USB-C connector, which is Thunderbolt 3 data port compatible
  • Multi-platform compatible and easy to install with native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full-duplex flow control, VLAN tagging, and layer 2 priority encoding
75,99 € EUR exc VAT
82,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL100
VIA/VLI - VL813
Realtek - RTL8153
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
Interface USB 3.0
RJ45 (Gigabit Ethernet)
Ports 3
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB-C (24 pin) USB Power Delivery only Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
Note The adapter's USB-C port is for USB Power Delivery only. It does not support DisplayPort alt mode, or data transfers.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host laptop's USB-C port supports USB Power Delivery 2.0
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the hub, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps) (to ensure the network adapter powers and charges your laptop, your host laptop's USB-C port must support USB Power Delivery 2.0)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 95 mm [3.7 in]
Product Width 41 mm [1.6 in]
Weight of Product 44.9 g [1.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 123 g [4.3 oz]
What's in the Box
Included in Package 1 - USB hub
1 - quick-start guide
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB-C to Gigabit Network Adapter with PD Charging
US1GC30PD
USB-C to Gigabit Network Adapter with PD Charging

Connect to a GbE network through your laptop’s USB-C port, and charge while you work with Power Delivery

65,99 € exc VAT
71,27 € inc VAT