StarTech.com

USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

Product ID: US1GC301AU

  • Add a Gigabit Ethernet network connection to your computer through a USB Type-C port
  • Works with the newest MacBook, Chromebook Pixel™and other laptop and desktop computers with a USB-C port
  • Thunderbolt 3 port compatible
View More
  • Add a USB Type-A port to your computer for connecting an additional peripheral device
  • Native driver support in Chrome OS™ and Windows® 8.1 for easy set-up
  • Supports Mac OS 10.10 with driver installation
  • Powered directly from the USB port
  • Compact, lightweight design for maximum portability
  • Supports 10/100/1000 Mbps auto-detection
  • IEEE 802.3, 802.3u and 802.3ab compatible
  • IEEE 802.1Q VLAN Tagging support
  • Built-in Checksum and Large Send Offload
  • Up to 4K Jumbo Frame support
  • Wake-On-LAN support
  • IEEE 802.3az Energy Efficient Ethernet support
58,99 € EUR exc VAT
63,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID ASIX - AX88179
VIA/VLI - VL812
Industry Standards IEEE 802.3, 802.3u and 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
USB Pass-Through Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.1 Gen 1)
Type and Rate USB 3.1 Gen 1 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
External Ports 1 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) Female
1 - RJ-45 Latching Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Indicators
LED Indicators 1 - Green: 10/100 Link/Activity
1 - Amber: Gigabit Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Cable Length 20.3 cm [8 in]
Color Black
Form Factor Attached Cable
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 27.5 cm [10.8 in]
Product Width 3.5 cm [1.4 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - USB-C to GbE Network Adapter

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB-C to Dual Gigabit Ethernet Adapter with USB (Type-A) Port
US1GC301AU2R
USB-C to Dual Gigabit Ethernet Adapter with USB (Type-A) Port

Use the USB-C port on your laptop to add LAN access with two Gigabit Ethernet ports and a USB 3.0 (Type-A) port

90,99 € exc VAT
98,27 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
35,63 € inc VAT
​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
42,11 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
42,11 € inc VAT
USB-C  Ethernet Adapter with Extra USB 3.0 Port - White
Future
US1GC301AUW
USB-C Ethernet Adapter with Extra USB 3.0 Port - White

USB-C to Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

55,99 € exc VAT
60,47 € inc VAT