StarTech.com

15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

Product ID: DVID4N1USB15

  • Combines 4 peripheral cables into one
  • Dual Link DVI-D signal is supported
  • Meets and exceeds all DVI-D and USB 2.0 specifications
  • Supports DVI-D Maximum clock frequency in dual link mode up to 7.92 Gbit/s)
51,99 € EUR exc VAT
56,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - DVI-D (25 pin) Male
1 - USB B (4 pin) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Height 1.6 cm [0.6 in]
Product Length 4.6 m [15 ft]
Product Width 39.5 mm [1.6 in]
Weight of Product 885 g [31.2 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 32.5 cm [12.8 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 885 g [31.2 oz]
What's in the Box
Included in Package 1 - 4-n-1 DVI-D USB KVM Cable

Certifications

Related Products

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB10
10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

36,99 € exc VAT
39,95 € inc VAT
15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB15
15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

51,99 € exc VAT
56,15 € inc VAT
10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A10
10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

34,99 € exc VAT
37,79 € inc VAT
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

26,99 € exc VAT
29,15 € inc VAT