StarTech.com

2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

Product ID: SV231DPDDUA2

  • Maximum productivity with dual-display, multi-computer access
  • Full multimedia control with separate 3.5 mm auxiliary support
  • Astonishing picture quality with support for Ultra HD 4K resolutions at 60Hz
  • Share your USB peripheral devices with built-in 2-port USB hub
501,99 € EUR exc VAT
542,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 2
PC Interface USB
PC Video Type DisplayPort
Rack-Mountable No
Performance
Aspect Ratio 16:9
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Maximum Number of Users 1
MTBF 138000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1600
3840 x 2160 (4K)@ 60hz
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - DisplayPort (20 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
4 - DisplayPort (20 pin) Female
Indicators
LED Indicators 2 - computer LEDs
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature 20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 100 mm [3.9 in]
Product Height 5.8 cm [2.3 in]
Product Width 16.1 cm [6.3 in]
Weight of Product 734 g [25.9 oz]
Packaging Information
Package Height 97 mm [3.8 in]
Package Length 24.9 cm [9.8 in]
Package Width 18.6 cm [7.3 in]
Shipping (Package) Weight 1.2 kg [2.6 lb]
What's in the Box
Included in Package 1 - KVM switch
1 - universal power adapter (NA/JP, EU, UK, ANZ)
4 - rubber feet
1 - instruction manual

Certifications

Related Products

4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
612,35 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
136,07 € inc VAT
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz
SV231DPU2
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz

Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set

125,99 € exc VAT
136,07 € inc VAT

Accessories