Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4-Port Dual DisplayPort KVM Switch - 4K 60Hz
This 4-port Dual DP KVM switch combines dual 4K 60Hz displays with KVM switch control of four connected PC and MAC computers
Product ID: SV431DPDDUA2
- Maximum productivity with dual-display, multi-computer access
- Full multimedia control with separate 3.5 mm microphone and speaker support
- Astonishing picture quality with support for Ultra HD 4K resolutions at 60Hz
- Share your USB peripheral devices with built-in 2-port USB hub
- Access computers easily with hotkey and push-button switching
This 4-port dual DP KVM switch combines dual 4K 60Hz displays with KVM switch control of four connected PC and Mac computers. It features audio and USB peripheral support along with dual-display capability, which makes it easy to create a multimedia workstation that can switch between two dual-head DP systems.
Maximize productivity with dual video
With two DP video inputs and control of four different computers, this Ultra HD KVM switch helps maximize productivity by giving you the freedom to multitask. Each of the DP ports supports resolutions up to 4K 60Hz, for maximum screen viewing space.
Astonishing picture quality
The dual DisplayPort KVM switch supports resolutions up to 4K at 60Hz, and can drive two large DP displays with ease. An ideal solution for creating workstations where high-quality imaging is critical, such as for graphic design.
Convenient multimedia and peripheral sharing
The KVM switch features full multimedia control with separate 3.5 mm microphone and speaker ports and two USB ports separate from the HID keyboard and mouse. The independent audio support lets you share independent analog audio from each of your connected computers, while the 2-port USB hub enables you to share USB peripherals between each connected computer.
The SV431DPDDUA2 is TAA compliant and backed by a 2-year StarTech.com warranty.
Applications
- Ideal in environments where high-quality imaging and computing bandwidth are critical, such as graphic design, video editing, medical, CAD drawing
- Operate multiple computers in manufacturing lines or install the KVM switch in your server room, for multi-computer access
Product Numbers
Ingram Switzerland
V934350
UPC Code
065030867863
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
Cables Included | No | |
Daisy-Chain | No | |
KVM Ports | 4 | |
Number of Monitors Supported | 2 | |
PC Interface | USB | |
PC Video Type | DisplayPort | |
Rack-Mountable | Optional | |
U Height | 2U | |
Performance | ||
Aspect Ratio | 16:9 | |
Auto Scan | 3, 8, 15 & 30 seconds | |
DVI Support | No | |
Hot-Key Selection | Yes | |
IP Control | No | |
Maximum Data Transfer Rate | 500 Mbps (USB 2.0) | |
Maximum Digital Resolutions | 3840 x 2160 (Ultra HD 4K) @ 60hz | |
Maximum Number of Users | 1 | |
MTBF | 142000 hours | |
On-Screen Display | No | |
Port Selection Support | Push Button and Hotkeys | |
Supported Resolutions | 1024x768 1280x720 (High-definition 720p) 1920x1080 (High-definition 1080p) 1920x1200 2560x1600 3840 x 2160 (4K)@ 60hz |
|
Wide Screen Supported | Yes | |
Connector(s) | ||
Console Interface(s) | 2 - 3.5 mm Mini-Jack (3 Position) Female | |
2 - DisplayPort (20 pin) Female | ||
2 - USB Type-A (4 pin) USB 2.0 Female | ||
2 - USB Type-A (4 pin; HID Port) USB 1.1 Female | ||
Host Connectors | 2 - USB B (4 pin) Female | |
4 - DisplayPort (20 pin) Female | ||
8 - 3.5 mm Mini-Jack (3 Position) Female | ||
Indicators | ||
LED Indicators | 1 - Power | |
4 - Green - Online indicator (One LED per port) | ||
4 - Red - Select indicator (One LED per port) | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.6 A | |
Input Voltage | 100 - 240 AC | |
Output Current | 1.5 A | |
Output Voltage | 12V DC | |
Plug Type | M | |
Power Consumption (In Watts) | 18 W | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 0% - 80% | |
Operating Temperature | 0℃ - 40℃ | |
Storage Temperature | -10℃ - 60℃ | |
Physical Characteristics | ||
Color | Black | |
Material | Steel | |
Product Height | 6.3 cm [2.5 in] | |
Product Length | 12.7 cm [5 in] | |
Product Width | 21.6 cm [8.5 in] | |
Weight of Product | 1.2 kg [2.7 lb] | |
Packaging Information | ||
Package Height | 87 mm [3.4 in] | |
Package Length | 29.7 cm [11.7 in] | |
Package Width | 24.3 cm [9.6 in] | |
Shipping (Package) Weight | 1.8 kg [3.9 lb] | |
What's in the Box | ||
Included in Package | 1 - KVM switch | |
1 - universal power adapter (NA/JP, EU, UK, ANZ) | ||
1 - quick start guide | ||
4 - rubber feet |
Related Products
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set
2-port DisplayPort KVM Switch - USB 2.0 - 4K 30Hz
Control two DisplayPort, USB-equipped PCs with a single monitor, keyboard and mouse peripheral set
4 Port DisplayPort KVM Switch with 4K 60Hz Resolution
DisplayPort 1.2 KVM | TAA Compliant | USB 2.0 Hub | 7.1 HD Digital Audio
Accessories
12V DC 1.5A Universal Power Adapter
Replace your 12V DC (1.5 Amp) power cable, with a reliable connection
DisplayPort 1.2 Cable with Latches - Certified, 6 ft
Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
10 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
1U Rackmount Brackets for KVM Switch (SV431 Series)
Mount a 1U SV431 Series KVM switch into your server rack or cabinet
3 ft Slim 3.5mm Stereo Audio Cable - M/M
Easily connect an iPod® or other MP3 player to a car stereo
Product Support
Manuals
-
SV431DPDDUA2_4_port_dual_DP_KVM_switch_quick_guide.pdf
- Language: English
-
SV431DPDDUA2_User Manual.pdf
- Language: English
Data Sheets
-
SV431DPDDUA2_Datasheet.pdf
- Language: English
Frequently Asked Questions
Common Issues
The Display Data Channel (DDC) communication from the connected Computer can be disrupted. This causes the Computer to revert to a basic display configuration. Any windows open may resize and/or move to a single Display. This behavior is common among high-resolution or Multi-Display DisplayPort KVM Switches and is not exclusive to StarTech.com products.
To avoid this behavior, a DisplayPort EDID Emulator can be connected between the Computer and the DisplayPort KVM Switch. The DisplayPort EDID Emulator maintains the DDC communication to the connected Computer, which prevents the Computer from reverting to a more basic display configuration.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter