Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4 Port HDMI KVM Switch - 4K 30Hz - Dual Display
This 4K HDMI KVM with dual monitor support lets you control four HDMI computers with a single mouse, keyboard and dual monitors up to 4K at 30Hz
Product ID: SV431DHD4KU
- High-definition video quality with support for dual 4K at 30Hz displays
- Two built-in USB 3.0 ports and independent HID keyboard/mouse ports
- No software or drivers required
- Separate 3.5 mm auxiliary support
- Supports push-button and hotkey switching
This 4-port HDMI KVM switch lets you control four HDMI computers with a single mouse, keyboard and monitor up to 4K 30Hz. The KVM also features 3.5 mm audio and a built-in 2-port USB 3.0 hub.
4K at 30Hz UHD dual display
With support for ultra-high-definition 4K 30Hz resolutions, this 4-port KVM switch can drive dual HDMI displays with crystal clarity, making it ideal for graphical applications that require UHD capability.
Convenient and cost-effective USB 3.0 peripheral sharing
This 4-port KVM switch offers two USB 3.0 ports, as well as four HID keyboard and mouse ports, so you can share peripheral devices between each computer and avoid the cost of separate equipment. The USB 3.0 hub automatically switches your connected devices to the selected computer, saving you the hassle of disconnecting and reconnecting peripherals.
Complete multimedia capability
Along with dual UHD video capability, this KVM switch features auxiliary 3.5 mm dual-channel bi-directional audio ports. This independent analog audio lets you share your analog audio devices such as speakers or a microphone between each of your connected computers, giving you complete multimedia control of your systems.
The SV431DHD4KU is TAA compliant and backed by a StarTech.com 2-year warranty with free lifetime technical support.
Applications
- Ideal for applications that require two displays at high resolutions such as graphic design, medical imaging, digital signage, multimedia design across four computers
- Great for those who need to share high-speed storage between up to four systems
- Perfect for creative professional applications such as video and sound design or editing
Product Numbers
Ingram Switzerland
V934360
UPC Code
065030840095
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
KVM Ports | 4 | |
Number of Monitors Supported | 2 | |
PC Interface | USB | |
PC Video Type | HDMI | |
Rack-Mountable | Optional | |
Performance | ||
3D Video Support | Yes | |
Auto Scan | 3, 8, 15 & 30 seconds | |
Hot-Key Selection | Yes | |
IP Control | No | |
Maximum Data Transfer Rate | 5Gbps | |
Maximum Digital Resolutions | 3840 x2160 @ 30Hz | |
MTBF | 168000 hours | |
Port Selection Support | Push Button and Hotkeys | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Console Interface(s) | 2 - HDMI | |
4 - USB Type-A (4 pin; HID Port) USB 1.1 | ||
2 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) | ||
1 - 3.5mm Stereo Female 3 pos | ||
Host Connectors | 8 - HDMI | |
4 - USB 3.1 USB Type-B (9 pin, Gen 1, 5 Gbps) | ||
4 - 3.5mm Stereo Female 3 pos | ||
Indicators | ||
LED Indicators | 4 - LED for Source Status and Selected PC | |
1 - power LED | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.6 A | |
Input Voltage | 100 - 240 AC | |
Output Current | 1.5 A | |
Output Voltage | 12V DC | |
Plug Type | M | |
Power Consumption (In Watts) | 18W | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 0%~80% | |
Operating Temperature | 0°C~40°C | |
Storage Temperature | -10°C~60°C | |
Physical Characteristics | ||
Color | Black | |
Material | Steel | |
Product Height | 6.3 cm [2.5 in] | |
Product Length | 22 cm [8.7 in] | |
Product Width | 13 cm [5.1 in] | |
Weight of Product | 1.2 kg [2.7 lb] | |
Packaging Information | ||
Package Height | 85 mm [3.3 in] | |
Package Length | 29.5 cm [11.6 in] | |
Package Width | 12.4 cm [4.9 in] | |
Shipping (Package) Weight | 1.8 kg [4 lb] | |
What's in the Box | ||
Included in Package | 1 - KVM Switch | |
1 - quick-start guide | ||
4 - rubber feet | ||
1 - universal power adapter (NA/JP, UK, EU, ANZ) |
Related Products
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
Access two dual-monitor computers and two shared USB peripherals from a single workstation
4-Port HDMI KVM Switch - USB 3.0 - 1080p
Control four HDMI computers using a single console, with a built-in USB 3.0 hub for sharing additional peripheral devices
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered
Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set
Accessories
1U Rackmount Brackets for KVM Switch (SV431 Series)
Mount a 1U SV431 Series KVM switch into your server rack or cabinet
1U Rackmount Brackets for KVM Switch (SV431 Series)
Mount a 1U SV431 Series KVM switch into your server rack or cabinet
Product Support
Manuals
-
SV431DHD4KU_4_port_dual_HDMI_KVM_switch_quick_guide.pdf
- Language: English
-
SV431DHD4KU_manual.pdf
- Language: English
Data Sheets
-
SV431DHD4KU_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter