StarTech.com

1U Rackmount Brackets for KVM Switch (SV431 Series)

Mount a 1U SV431 Series KVM switch into your server rack or cabinet

Product ID: SV431RACK

  • Easy to install
  • Includes a cable support bracket to reduce stress on KVM cables and switch connectors
37,99 € EUR exc VAT
41,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
MTBF 833333 hours
Special Notes / Requirements
Note The parts included are not compatible with our SV431DVIUDDM KVM switch.
Physical Characteristics
Color Black
Product Length 22 cm [8.7 in]
Weight of Product 516 g [18.2 oz]
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 28.7 cm [11.3 in]
Package Width 83 mm [3.3 in]
Shipping (Package) Weight 636 g [22.5 oz]
What's in the Box
Included in Package 1 - Rackmount Bracket for SV431D KVM
1 - Bag of Screws

Certifications

Accessories