StarTech.com

16-Port KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized rack-mount KVM console

Product ID: RKCONS1916K

  • Save money and reduce hassle with a cost-effective rack-mount LCD console
  • Reduce your server room clutter with a 1U rack-mount design
  • Intuitive system integration with direct support for up to 16 servers
View More
  • Built-in touchpad and keyboard
  • Resolution up to 1280x1024
  • Supports cascading with additional KVM switches
2 092,99 € EUR exc VAT
2 260,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
Display Size 19in
Front Door Key Lock No
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Brightness 250 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280 x 1024
Maximum Number of Users 1
MTBF 50, 000 Hrs
Pixel Pitch Support 0.264 x 0.264 mm
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1280 x 1024

Lower resolutions are also supported
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female Input
16 - VGA (15 pin, High Density D-Sub) Female Input
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Female Output
Other Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female Input
2 - USB Type-A (4 pin) USB 2.0 Female Input
2 - PS/2 (6 pin, Mini-DIN) Female Input
Power
Input Current 1.5A
Input Voltage 100 - 240 AC
Power Consumption (In Watts) 23W
Power Source International Power Cords
Environmental
Humidity 10 ~ 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Maximum Mounting Depth 890 mm [35 in]
Minimum Mounting Depth 605 mm [23.8 in]
Product Height 4.3 cm [1.7 in]
Product Length 64.3 cm [25.3 in]
Product Width 48.3 cm [19 in]
Weight of Product 13.5 kg [29.8 lb]
Packaging Information
Package Height 19 cm [7.5 in]
Package Length 76.5 cm [30.1 in]
Package Width 61.5 cm [24.2 in]
Shipping (Package) Weight 21 kg [46.4 lb]
What's in the Box
Included in Package 1 - KVM console
16 - 6 ft [1.8 m] KVM cables
8 - M5 cage nuts
8 - M5 screws
5 - regional power cords (NA, JP, UK, EU, ANZ)
4 - mounting rails (variable lengths)
1 - quick-start guide

Certifications

Related Products

8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U
RKCONS1908K
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U

Control your server or KVM switch from a centralized LCD KVM drawer

1 889,99 € exc VAT
2 041,19 € inc VAT
1U Single-Port KVM Console for Server Rack - 19 in.
RKCONS1901
1U Single-Port KVM Console for Server Rack - 19 in.

Control your server or KVM switch from a centralized rack console

1 272,99 € exc VAT
1 374,83 € inc VAT
8-Port Rackmount KVM Console with 17” Display
RKCONS1708K
8-Port Rackmount KVM Console with 17” Display

KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included

1 774,99 € exc VAT
1 916,99 € inc VAT
17
RKCONS17HD
17" HD Rackmount KVM Console - 1 Port

Control your server or KVM switch from a centralized HD KVM console

1 484,99 € exc VAT
1 603,79 € inc VAT

Accessories